Quantity | Unit price |
---|---|
1 - 9 | $331.81 |
10 - 19 | $314.91 |
20 - 29 | $297.98 |
30 - 39 | $282.37 |
40 + | $265.45 |
Pitch Length | 24.1 mm |
---|---|
Pitch Length | 0.950 in |
Roll Length | 30.5 m |
Roll Length | 100 ft |
Colour | Black |
For Use With | -6 and -8 Hydraulic Hose |
Full Material | High Density Polyethylene |
Material | HDPE |
Product Type | Heavy Duty |
Compatible Hose Diameter | 19.1 mm |
Compatible Hose Diameter | 0.750 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue