Quantity | Unit price |
---|---|
1 - 99 | $1.6652 |
100 - 199 | $0.8355 |
200 - 9999 | $0.3331 |
10000 - 99999 | $0.1484 |
100000 - 199999 | $0.141 |
200000 + | $0.1336 |
Overall Diameter | 19.5 mm |
---|---|
Overall Diameter | 0.767 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Ring Diameter | 16.5 mm |
Ring Diameter | 0.650 in |
Colour | Red |
Compatible Thread Sizes (All) | 5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16 |
Fitting Style | Snap Fit |
Material | LDPE |
Ring Inside Length | 5 mm |
Ring Inside Length | 0.197 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue