Quantity | Unit price |
---|---|
1000 - 4999 | $0.0435 |
5000 - 9999 | $0.0415 |
10000 - 24999 | $0.0395 |
25000 - 49999 | $0.0372 |
50000 + | $0.0328 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 3.2 mm |
---|---|
Approximate Cable Holding Diameter | 0.125 in |
Compatible Hole Diameter | 4.7 mm |
Compatible Hole Diameter | 0.187 in |
Head Diameter | 6.4 mm |
Head Diameter | 0.250 in |
Inside Diameter | 3.2 mm |
Inside Diameter | 0.125 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.062 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Height | 5.9 mm |
Overall Height | 0.234 in |
Panel Thickness Range | 0.8 - 1.6 mm |
Panel Thickness Range | 0.031 - 0.062 in |
Bushing Type | Closed |
Colour | Black |
Full Material | Heat Stabilized Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Closed |
Special Features | Heat Stabilized |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue