Menu Search

Nylon Hex Socket Drive Shoulder Screw - Thread Size #10-24; Thread Length 9.5 mm | 0.375 in

This shoulder screw absorbs vibration between two panels. It has a shoulder length of 19.1 mm | 0.750 in.
Item code:

31025075

2000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 $0.4172
1000 - 4999 $0.186
5000 - 9999 $0.1848
10000 + $0.1832
Standard pack: 500

Order in multiple of 500

Total price:

$208.60

500 x $0.4172

Add sample +

Useful Information

Documents

Certificates

Specifications

Imperial
Metric
SKU attributes
Compatible Hex Key Size 0.125 in
Head Diameter 0.366 in
Head Height 0.183 in
Shoulder Diameter 0.243 in
Shoulder Length 0.750 in
Thread Length 0.375 in
Thread Size #10-24
Material Nylon
Full Material Nylon 6/6
Drive Type Hex Socket Drive

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us