Menu Search

Sealing Retaining Washers

In stock

When correctly applied, Lock Washers will hold a nut or other threaded fastener securely in position. Ideal for an array of industrial fastening applications.

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Compatible Screw Sizes Thickness Buy
17SPRINGW600
$0.1494 - $0.1743 12000 In stock
0.451 in
0.848 in
0.055 in
17SPRINGW650
$0.1387 - $0.1617 In production
0.451 in
0.848 in
0.039 in
17SPRINGW200
$0.0451 - $0.0526 367000 In stock
0.173 in
0.297 in
0.028 in
16MLSW030070070
$0.034 - $0.045 100000 In stock
17SPRINGW300
$0.0484 - $0.0564 43000 In stock
0.204 in
0.356 in
0.030 in
17SPRINGW320
$0.0516 - $0.0603 5100 In stock
0.235 in
0.416 in
0.035 in
17SPRINGW360
$0.0634 - $0.074 12200 In stock
0.276 in
0.448 in
0.035 in
17SPRINGW400
$0.0778 - $0.0908 23000 In stock
0.264 in
0.564 in
0.038 in
17SPRINGW500
$0.0782 - $0.0914 396200 In stock
0.328 in
0.660 in
0.048 in
Natural Acetal Single Wave Washer Spring Washer - 11.5 mm | 0.451 in; 21.5 mm | 0.848 in; Thickness 1.4 mm | 0.055 in; Compatible Screw Sizes 3/8

17SPRINGW600

Price Range
$0.1743 - $0.1494

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    0.451 in
  • Outside Diameter
    0.848 in
  • Overall Height
    0.095 in
  • Thickness
    0.055 in
  • Color
    Natural
Natural Acetal Single Wave Washer Spring Washer - 11.5 mm | 0.451 in; 21.5 mm | 0.848 in; Thickness 1 mm | 0.039 in; Compatible Screw Sizes 3/8

17SPRINGW650

Price Range
$0.1617 - $0.1387

Stock Levels
In production
Attributes
  • Inside Diameter
    0.451 in
  • Outside Diameter
    0.848 in
  • Overall Height
    0.080 in
  • Thickness
    0.039 in
  • Color
    Natural
Natural Acetal Single Wave Washer Spring Washer - 4.4 mm | 0.173 in; 7.5 mm | 0.297 in; Thickness 0.7 mm | 0.028 in; Compatible Screw Sizes 8

17SPRINGW200

Price Range
$0.0526 - $0.0451

Stock Levels
367000 In stock
Attributes
  • Inside Diameter
    0.173 in
  • Outside Diameter
    0.297 in
  • Overall Height
    0.046 in
  • Thickness
    0.028 in
  • Color
    Natural
Natural PA Lock & Sealing Washer - 3.1 mm | NaN in; 7.0 mm | NaN in; Thickness 1.4 mm | NaN in; Compatible Screw Sizes M3

16MLSW030070070

Price Range
$0.045 - $0.034

Stock Levels
100000 In stock
Attributes
  • Overall Height
    0.028 in
  • Color
    Natural
  • Material
    PA
  • Full Material
    Polyamide 6.6
  • Tooth Location
    Toothless
Natural Acetal Single Wave Washer Spring Washer - 5.2 mm | 0.204 in; 9 mm | 0.356 in; Thickness 0.8 mm | 0.030 in; Compatible Screw Sizes 10

17SPRINGW300

Price Range
$0.0564 - $0.0484

Stock Levels
43000 In stock
Attributes
  • Inside Diameter
    0.204 in
  • Outside Diameter
    0.356 in
  • Overall Height
    0.053 in
  • Thickness
    0.030 in
  • Color
    Natural
Natural Acetal Single Wave Washer Spring Washer - 6 mm | 0.235 in; 10.6 mm | 0.416 in; Thickness 0.9 mm | 0.035 in; Compatible Screw Sizes 10

17SPRINGW320

Price Range
$0.0603 - $0.0516

Stock Levels
5100 In stock
Attributes
  • Inside Diameter
    0.235 in
  • Outside Diameter
    0.416 in
  • Overall Height
    0.062 in
  • Thickness
    0.035 in
  • Color
    Natural
Natural Acetal Single Wave Washer Spring Washer - 7 mm | 0.276 in; 11.4 mm | 0.448 in; Thickness 0.9 mm | 0.035 in; Compatible Screw Sizes 1/4

17SPRINGW360

Price Range
$0.074 - $0.0634

Stock Levels
12200 In stock
Attributes
  • Inside Diameter
    0.276 in
  • Outside Diameter
    0.448 in
  • Overall Height
    0.062 in
  • Thickness
    0.035 in
  • Color
    Natural
Natural Acetal Single Wave Washer Spring Washer - 6.7 mm | 0.264 in; 14.3 mm | 0.564 in; Thickness 1 mm | 0.038 in; Compatible Screw Sizes 1/4

17SPRINGW400

Price Range
$0.0908 - $0.0778

Stock Levels
23000 In stock
Attributes
  • Inside Diameter
    0.264 in
  • Outside Diameter
    0.564 in
  • Overall Height
    0.066 in
  • Thickness
    0.038 in
  • Color
    Natural
Natural Acetal Single Wave Washer Spring Washer - 8.3 mm | 0.328 in; 16.8 mm | 0.660 in; Thickness 1.2 mm | 0.048 in; Compatible Screw Sizes 5/16

17SPRINGW500

Price Range
$0.0914 - $0.0782

Stock Levels
396200 In stock
Attributes
  • Inside Diameter
    0.328 in
  • Outside Diameter
    0.660 in
  • Overall Height
    0.080 in
  • Thickness
    0.048 in
  • Color
    Natural