Quantity | Unit price |
---|---|
1 - 9 | $11.57 |
10 + | $8.42 |
Leaf Thickness | 2.0 mm |
---|---|
Leaf Thickness | 0.079 in |
Overall Leaf Length | 70.0 mm |
Overall Leaf Length | 2.756 in |
Overall Length | 70.0 mm |
Overall Length | 2.756 in |
Overall Width | 19.5 mm |
Overall Width | 0.768 in |
Pin Diameter | 5.0 mm |
Pin Diameter | 0.197 in |
Body Material | Steel |
Colour | Natural |
Hinge Type | Concealed Hinge |
Includes | Fasteners not included |
Material | Steel |
Mounting Method | Screw, Weld |
Mounting Orientation | Universal |
Number of Mounting Holes | 3 |
Pin Material | Steel |
Removability | Removable Pin |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue