Quantity | Unit price |
---|---|
1 - 49 | $8.1291 |
50 - 99 | $4.0722 |
100 - 499 | $1.6199 |
500 - 4999 | $0.7237 |
5000 - 9999 | $0.6873 |
10000 + | $0.651 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Class Pressure Rating (All) | 6000 |
---|---|
Colour | Natural |
Compatible Nominal Pipe Sizes (All) | 2.000 in |
Full Material | Polyethylene |
Inside Height | 17.5 mm |
Inside Height | 0.690 in |
Inside Diameter | 79 mm |
Inside Diameter | 3.110 in |
SAE Code | 62 |
Radius Ring | 3.0 mm |
Radius Ring | 0.118 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue