Clear PP Fir Tree Push-In Rivet - Compatible Hole Diameter 7.2 mm | .283 in Compatible Panel Thickness Range 1.5 - 14 mm | .059 - .551 in Head Diameter 19 mm | .748 in Head Height 2.4 mm | .094 in Anchor Length 21.2 mm | .835 in

Item code: 497397 1000 In stock

These rivets go into a diameter hole with a 1.5 - 14 mm | .059 - .551 in panel thickness range.

Specifications

Specifications

Imperial
Metric
Anchor Length .835 in
Compatible Hole Diameter .283 in
Compatible Panel Thickness Range .059 - .551 in
Head Diameter .748 in
Head Height .094 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1000

Order in multiple of 1000

SKU price information
Quantity Unit price
1 - 9999 $0.2031
10000 + $0.1778

Total price:

$0.20

1 x $0.2031

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Anchor Length .835 in
Compatible Hole Diameter .283 in
Compatible Panel Thickness Range .059 - .551 in
Head Diameter .748 in
Head Height .094 in
Operating Temperature Range -40 - 185 °F
Material PP
Full Material Polypropylene
Color Clear
Rivet Type Fir Tree
Rivet Head Shape Truss
Rivet Fitting Style Push-In
Material Flammability Standard UL94 V-2