Clear PP Fir Tree Push-In Rivet - Compatible Hole Diameter 6.4 mm | .252 in Compatible Panel Thickness Range 2.7 - 7.3 mm | .106 - .287 in Head Diameter 19.1 mm | .752 in Head Height 0.8 mm | .031 in Anchor Length 15.9 mm | .626 in

Item code: 495225 11000 In stock

These rivets go into a diameter hole with a 2.7 - 7.3 mm | .106 - .287 in panel thickness range.

Specifications

Specifications

Imperial
Metric
Anchor Length .626 in
Compatible Hole Diameter .252 in
Compatible Panel Thickness Range .106 - .287 in
Head Diameter .752 in
Head Height .031 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 1000

Order in multiple of 1000

SKU price information
Quantity Unit price
1 - 4999 $0.1939
5000 + $0.1686

Total price:

$0.19

1 x $0.1939

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Anchor Length .626 in
Compatible Hole Diameter .252 in
Compatible Panel Thickness Range .106 - .287 in
Head Diameter .752 in
Head Height .031 in
Operating Temperature Range -40 - 185 °F
Material PP
Full Material Polypropylene
Color Clear
Rivet Type Fir Tree
Rivet Head Shape Truss
Rivet Fitting Style Push-In
Material Flammability Standard UL94 V-2

Useful Information