Quantity | Unit price |
---|---|
1 - 99 | $1.6199 |
100 - 199 | $0.81 |
200 - 999 | $0.324 |
1000 - 9999 | $0.1443 |
10000 - 19999 | $0.1369 |
20000 - 29999 | $0.1297 |
30000 + | $0.1223 |
Fitting Diameter | 15 mm |
---|---|
Fitting Diameter | 0.591 in |
Fitting Height | 7 mm |
Fitting Height | 0.276 in |
Flange Diameter | 18.7 mm |
Flange Diameter | 0.736 in |
Colour | Natural |
Fitting Style | Push In |
Full Material | Low Density Polyethylene |
Head Shape | Flat |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue