Quantity | Unit price |
---|---|
10 - 19 | $51.4881 |
20 - 79 | $23.4037 |
80 + | $22.2335 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 244.5 mm |
---|---|
Inside Diameter | 9.625 in |
Length | 50.8 mm |
Length | 2.000 in |
Colour | Black |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Stator Cap |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue