Wing Nuts, commonly known as Butterfly Nuts or a Wingnut, are a type of nut that similarly to Fly Nuts, have two thumb tabs (or wings) on either side of the nuts body. This allows the wing nut to be fastened or removed by hand, with no need for tools. The wings provide additional grip, which makes this process quick and easy.
Our Plastic Wing Nut range features wingnuts that are suitable for imperial and metric threads, including a molded-in locking thread option suitable for applications in need of a higher torque or a more secure assembly.
Material available include; Natural Nylon 6/6 with a flame resistance rating of UL94 V2 and Transparent (Clear) Copolyester that can be used with transparent Polycarbonate (PC) screws.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Color | Material | Wing Spread | View | |
---|---|---|---|---|---|---|---|
$0.1429 - $0.1668 | 1097000 In stock |
1/4-20
|
Natural
|
Nylon
|
1.360 in
34.5 mm
|
||
$0.0831 - $0.114 | 6500 In stock |
#8-32
|
Natural
|
Nylon
|
0.900 in
22.9 mm
|
||
$0.1339 - $0.1563 | 8000 In stock |
1/4-28
|
Natural
|
Nylon
|
1.090 in
27.7 mm
|
||
$0.1042 - $0.1217 | 1000 In stock |
#4-40
|
Natural
|
Nylon
|
0.625 in
15.9 mm
|
||
0600632WN | $0.1091 - $0.1271 | 9905 In stock |
#6-32
|
Natural
|
Nylon
|
0.900 in
22.9 mm
|
|
$0.0935 - $0.109 | 11000 In stock |
#10-24
|
Natural
|
Nylon
|
0.875 in
22.2 mm
|
||
$0.1932 - $0.265 | 3000 In stock |
#10-24
|
Clear
|
Copolyester
|
|
||
$0.1339 - $0.1563 | 6000 In stock |
#10-32
|
Natural
|
Nylon
|
1.090 in
27.7 mm
|
||
$0.1339 - $0.1563 | 72000 In stock |
1/4-20
|
Natural
|
Nylon
|
1.090 in
27.7 mm
|
||
$0.445 - $0.5191 | Request the lead time here |
5/16-18
|
Natural
|
Nylon
|
1.563 in
39.7 mm
|
||
$0.4086 - $0.4767 | 2000 In stock |
3/8-24
|
Natural
|
Nylon
|
1.563 in
39.7 mm
|
||
$0.2508 - $0.4965 | 4500 In stock |
9/16-12
|
Natural
|
Nylon
|
1.760 in
44.7 mm
|
||
$0.0783 - $0.1074 | 39500 In stock |
M5
|
Natural
|
Nylon
|
0.874 in
22.2 mm
|
||
06M060100DWN | $0.1224 - $0.1427 | 5000 In stock |
M6
|
Natural
|
Nylon
|
1.169 in
29.7 mm
|
|
06M120175WN | $0.1665 - $0.2283 | 4500 In stock |
M12
|
Natural
|
Nylon
|
1.76 in
44.7 mm
|
|
06M050080DWN | $0.1296 - $0.2969 | 4000 In stock |
M5
|
Natural
|
Nylon
|
0.874 in
22.2 mm
|
|
06M060100WN | $0.1067 - $0.1463 | Request the lead time here |
M6
|
Natural
|
Nylon
|
1.091 in
27.7 mm
|
|
$0.1803 - $0.2473 | 2000 In stock |
7/16-14
|
Natural
|
Nylon
|
1.760 in
44.7 mm
|
||
06M040070DWN | $0.0695 - $0.0953 | 6000 In stock |
M4
|
Natural
|
Nylon
|
0.63 in
16.0 mm
|
|
$0.0869 - $0.1192 | 3000 In stock |
M5
|
Natural
|
Nylon
|
0.898 in
22.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.