Quantity | Unit price |
---|---|
1 - 9 | $53.30 |
10 - 49 | $48.00 |
50 - 99 | $43.20 |
100 - 249 | $38.90 |
250 - 499 | $35.00 |
500 + | $31.50 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 2.4 m |
---|---|
Overall Length | 8 ft |
Thread Size | 1/2-13 |
Colour | Natural |
Material | Nylon |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue