Quantity | Unit price |
---|---|
1 - 9 | $342.78 |
10 - 24 | $197.54 |
25 + | $182.30 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Accepts Panel Thickness | 1.6 mm |
---|---|
Accepts Panel Thickness | 0.062 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.062 in |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Panel Thickness Range | 1.6 mm |
Panel Thickness Range | 0.062 in |
Colour | Grey |
Full Material | Polyvinyl Chloride |
Material Flammability Standard | UL94 V-0 |
Mounting Method | Adhesive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue