Quantity | Unit price |
---|---|
1 - 69 | $20.3303 |
70 - 139 | $10.1728 |
140 - 699 | $4.0722 |
700 - 6999 | $1.8014 |
7000 - 13999 | $1.7106 |
14000 + | $1.6199 |
Colour | Black |
---|---|
Full Material | Thermo Plastic Rubber |
Fitting Style | Push Fit |
Inside Diameter | 36.4 mm |
Inside Diameter | 1.433 in |
Fitting Diameter | 40 mm |
Fitting Diameter | 1.575 in |
Fitting Height | 20.5 mm |
Fitting Height | 0.807 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue