Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The hexagonal shape with its six flat sides provides an easy way to tighten and loosen this Nylon Hex Nut when using a standard wrench, as they are designed to either SAE imperial or metric sizes. Nylon Hex Nuts are non-conductive and offer corrosion resistance and a lasting hold.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Full Material | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0482 - $0.0529 | 14000 In stock |
M4 x 0.7
|
0.272 in
6.9 mm
|
Natural
|
Polyamide 6/6
|
0.118 in
3.0 mm
|
||
| 0400632HN | $0.0414 - $0.0482 | Request the lead time here |
#6-32
|
0.307 in
7.8 mm
|
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
|
| 04M050080HN | $0.0494 - $0.0543 | 7000 In stock |
M5 x 0.8
|
0.311 in
7.9 mm
|
Natural
|
Polyamide 6/6
|
0.169 in
4.3 mm
|
|
| $0.0448 - $0.0494 | 206000 In stock |
#8-32
|
0.335 in
8.5 mm
|
Natural
|
Nylon 6/6
|
0.13 in
3.3 mm
|
||
| $0.0487 - $0.0568 | 22000 In stock |
M6 x 1.0
|
0.394 in
10.0 mm
|
Natural
|
Polyamide 6/6
|
0.213 in
5.4 mm
|
||
| $0.0432 - $0.0504 | 17000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Natural
|
Nylon 6/6
|
0.135 in
3.4 mm
|
||
| $0.1195 - $0.1823 | 21000 In stock |
7/16-14
|
0.685 in
17.4 mm
|
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
||
| 0400440HN | $0.0428 - $0.0471 | 141000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Natural
|
Nylon 6/6
|
0.100 in
2.5 mm
|
|
| 0425028HN | $0.049 - $0.0539 | 15000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
|
| 0462511HN | $0.2187 - $0.3332 | Request the lead time here |
5/8-11
|
0.925 in
23.5 mm
|
Natural
|
Nylon 6/6
|
0.550 in
14 mm
|
|
| $0.0623 - $0.0949 | 48000 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.270 in
6.9 mm
|
||
| 0400256HN | $0.0428 - $0.0471 | 9000 In stock |
#2-56
|
0.180 in
4.6 mm
|
Natural
|
Nylon 6/6
|
0.070 in
1.8 mm
|
|
| 0425020HN | $0.049 - $0.0539 | 69500 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
Polyamide 6/6
|
0.235 in
6 mm
|
|
| $0.2822 - $0.3293 | 12000 In stock |
M12 x 1.75
|
0.697 in
17.7 mm
|
Natural
|
Polyamide 6/6
|
0.413 in
10.5 mm
|
||
| 0431224HN | $0.0651 - $0.0992 | 3500 In stock |
5/16-24
|
0.500 in
12.7 mm
|
Natural
|
Nylon 6/6
|
0.270 in
6.9 mm
|
|
| $0.3691 - $0.5626 | 750 In stock |
3/4-10
|
1.100 in
27.9 mm
|
Natural
|
Nylon 6/6
|
0.640 in
16.3 mm
|
||
| 0437516HN | $0.0681 - $0.1038 | 34000 In stock |
3/8-16
|
0.560 in
14.2 mm
|
Natural
|
Nylon 6/6
|
0.330 in
8.4 mm
|
|
| $0.0455 - $0.0529 | 7000 In stock |
M3 x 0.5
|
0.213 in
5.4 mm
|
Natural
|
Polyamide 6/6
|
0.087 in
2.2 mm
|
||
| 04M025045HN | $0.0455 - $0.0529 | 62000 In stock |
M2.5
|
0.197 in
5.0 mm
|
Natural
|
Polyamide 6/6
|
0.079 in
2.0 mm
|
|
| $0.0973 - $0.1134 | 9000 In stock |
M10 x 1.5
|
0.583 in
14.8 mm
|
Natural
|
Polyamide 6/6
|
0.386 in
9.8 mm