Quantity | Unit price |
---|---|
100 - 9999 | $0.2217 |
10000 - 24999 | $0.1612 |
25000 + | $0.1479 |
Compatible Hole Diameter | 5.2 mm |
---|---|
Compatible Hole Diameter | 0.205 in |
Minimum Loop Tensile Strength | 22.7 kg |
Minimum Loop Tensile Strength | 50 lbs |
Overall Length | 221.3 mm |
Overall Length | 8.713 in |
Overall Width | 4.2 mm |
Overall Width | 0.165 in |
Certification | UL |
Colour | Natural |
Head Type | |
Mounting Method | Screw |
Material Flammability Standard | UL94 V-2 |
Type | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue