Quantity | Unit price |
---|---|
1 - 9 | $18.02 |
10 - 19 | $17.54 |
20 - 49 | $16.77 |
50 - 99 | $16.10 |
100 + | $15.36 |
Height Under Bar | 39.7 mm |
---|---|
Height Under Bar | 1.563 in |
Holding Force | 226.8 kg |
Holding Force | 500 lbs |
Overall Height | 156.0 mm |
Overall Height | 6.142 in |
Overall Length | 150.7 mm |
Overall Length | 5.933 in |
Bar Type | Straight |
Base Type | Straight |
Full Material | Zinc Plated Steel;Polyvinyl Chloride |
Handle Colour | Red |
Handle Orientation | Vertical |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue