Menu Search

Manual Hold Down Clamp - Overall Height - 21.9 mm | 0.862 in ; Overall Length - 81.2 mm | 3.197 in ; ; Holding Force - 20 kg | 44.1 lbs

21.9 mm | 0.862 in height x 81.2 mm | 3.197 in length Manual Hold Down Clamp has a Straight and Flanged base providing 20 kg | 44.1 lbs of holding force while saving work space.
Item code:

EMC201A

92 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $8.19
10 - 19 $7.96
20 - 49 $7.62
50 - 99 $7.31
100 + $6.98
Standard pack: 1

Order in multiple of 1

Total price:

$8.19

1 x $8.19

Specifications

Imperial
Metric
SKU attributes
Height Under Bar 0.378 in
Holding Force 44.1 lbs
Overall Height 0.862 in
Overall Length 3.197 in
Bar Type Straight
Base Type Flanged
Full Material Zinc Plated Steel;Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us