Jam Nuts, also know as Thin Hex Nuts, are a low-profile type of nut. Typically they are half as tall as a standard nut. It is commonly used as a type of locknut, where it is 'jammed' up against a standard nut to lock the two in place or where a standard nut will not fit. These light-weight nylon versions offer a vibration-, chemical- and corrosion-resistant option to metal variants.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Distance Across Flats | Outside Diameter | Overall Height | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
0425018SJN | $0.1225 - $0.1866 | 5000 In stock |
1/4-18 NPS
|
0.687 in
17.4 mm
|
0.687 in
17.4 mm
|
0.225 in
5.7 mm
|
|||||
$0.569 - $0.8672 | 4500 In stock |
1/2-14 NPS
|
1.25 in
31.8 mm
|
1.250 in
31.8 mm
|
0.340 in
8.6 mm
|
||||||
$0.1988 - $0.2188 | 3000 In stock |
9/16-18
|
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
||||||
0475014SJN | $0.7295 - $1.1118 | 9500 In stock |
3/4-14 NPS
|
1.48 in
37.6 mm
|
1.480 in
37.6 mm
|
0.410 in
10.4 mm
|
|||||
$0.0938 - $0.1096 | 1000 In stock |
5/16-24
|
0.500 in
12.7 mm
|
0.500 in
12.7 mm
|
0.190 in
4.8 mm
|
||||||
$0.569 - $0.8672 | 1000 In stock |
1/2-14 NPT
|
1.25 in
31.8 mm
|
1.250 in
31.8 mm
|
0.340 in
8.6 mm
|
||||||
$0.1877 - $0.219 | In production |
1/2-28
|
0.660 in
16.8 mm
|
0.660 in
16.8 mm
|
0.125 in
3.2 mm
|
||||||
$0.9642 - $1.4695 | 500 In stock |
1-1/4-11-1/2
|
2.125 in
54 mm
|
2.344 in
59.5 mm
|
0.375 in
9.5 mm
|
||||||
0425020HJN | $0.0936 - $0.103 | 37000 In stock |
1/4-20
|
0.437 in
11.1 mm
|
0.437 in
11.1 mm
|
0.158 in
4 mm
|
|||||
$0.547 - $0.8338 | In production |
3/8-18 NPT
|
1.00 in
25.4 mm
|
1.000 in
25.4 mm
|
0.280 in
7.1 mm
|
||||||
$0.1524 - $0.1777 | 4000 In stock |
7/16-20
|
0.687 in
17.4 mm
|
0.687 in
17.4 mm
|
0.250 in
6.4 mm
|
||||||
0450020HJN | $0.1877 - $0.219 | In production |
1/2-20
|
0.687 in
17.4 mm
|
0.687 in
17.4 mm
|
0.220 in
5.6 mm
|
|||||
$0.1876 - $0.2188 | 2000 In stock |
9/16-24
|
0.750 in
19.1 mm
|
0.750 in
19.1 mm
|
0.250 in
6.4 mm
|
||||||
$0.5565 - $0.6492 | 1000 In stock |
3/4-27
|
1.00 in
25.4 mm
|
1.000 in
25.4 mm
|
0.125 in
3.2 mm
|
||||||
$0.7749 - $1.1811 | 500 In stock |
1-11-1/2
|
1.656 in
42.1 mm
|
1.844 in
46.8 mm
|
0.313 in
8 mm
|
||||||
$0.2386 - $0.2783 | 1000 In stock |
3/8-16
|
0.670 in
17 mm
|
0.670 in
17 mm
|
0.219 in
5.6 mm
|
||||||
$0.1593 - $0.1857 | 1000 In stock |
7/16-14
|
0.687 in
17.4 mm
|
0.687 in
17.4 mm
|
0.375 in
9.5 mm
|
||||||
$0.2137 - $0.3257 | 500 In stock |
1/4-18 NPT
|
0.74 in
18.8 mm
|
0.740 in
18.8 mm
|
0.187 in
4.7 mm
|
||||||
$0.698 - $1.0639 | 2750 In stock |
3/4-14 NPT
|
1.48 in
37.6 mm
|
1.480 in
37.6 mm
|
0.410 in
10.4 mm
|
||||||
0412527PJN | $0.1192 - $0.139 | In production |
1/8-27 NPT
|
0.560 in
14.2 mm
|
0.560 in
14.2 mm
|
0.11 in
2.8 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue