Quantity | Unit price |
---|---|
1 - 249 | $1.2042 |
250 - 499 | $0.5467 |
500 - 999 | $0.382 |
1000 - 4999 | $0.2188 |
5000 - 9999 | $0.208 |
10000 - 14999 | $0.1971 |
15000 + | $0.1864 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 12.5 mm |
---|---|
Compatible Hole Diameter | 0.492 in |
Minimum Panel Thickness | 0.5 mm |
Minimum Panel Thickness | 0.02 in |
Colour | Grey |
Compatible Thread Sizes (All) | PG-7 |
Full Material | EPDM |
Material | Rubber |
Minimum Compatible Cable Diameter | 3.5 mm |
Minimum Compatible Cable Diameter | 0.138 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue