GR6734715A
Quantity | Unit price |
---|---|
1 - 249 | $3.1258 |
250 - 499 | $1.4197 |
500 - 999 | $0.9946 |
1000 - 4999 | $0.5682 |
5000 - 9999 | $0.5389 |
10000 - 14999 | $0.5113 |
15000 + | $0.4835 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Diameter | 19.0 mm |
---|---|
Compatible Hole Diameter | 0.748 in |
Minimum Panel Thickness | 1.0 mm |
Minimum Panel Thickness | 0.039 in |
Color | Gray |
Compatible Thread Sizes (All) | PG11 |
Full Material | EPDM |
Material | Rubber |
Minimum Compatible Cable Diameter | 7.0 mm |
Minimum Compatible Cable Diameter | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue