Quantity | Unit price |
---|---|
1 - 174 | $10.11 |
175 - 349 | $7.1894 |
350 - 699 | $4.044 |
700 - 1399 | $1.7974 |
1400 - 3499 | $1.7437 |
3500 + | $1.7082 |
Inside Diameter | 15 mm |
---|---|
Inside Diameter | 0.590 in |
Length | 140 mm |
Length | 5.512 in |
Minimum Outside Diameter | 18 mm |
Minimum Outside Diameter | 0.709 in |
Maximum Outside Diameter | 21 mm |
Maximum Outside Diameter | 0.827 in |
Colour | Black |
Material | PVC |
Full Material | Polyvinyl Chloride |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue