| Quantity | Unit price |
|---|---|
| 10 - 99 | $1.912 |
| 100 - 999 | $1.6728 |
| 1000 - 2499 | $1.6063 |
| 2500 - 4999 | $1.5593 |
| 5000 - 9999 | $1.5024 |
| 10000 + | $1.4437 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 152.4 mm |
|---|---|
| Overall Length | 6 in |
| Overall Width | 25.4 mm |
| Overall Width | 1 in |
| Strap Width | 12.7 mm |
| Strap Width | 0.5 in |
| Color | Hook: Black;Loop: Maroon |
| Material | PP;Nylon |
| Material Flammability Standard | UL94 V-2 |
| Type | Standard Tie Plenum Rated |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue