Quantity | Unit price |
---|---|
1 - 11 | $6.8672 |
12 - 24 | $3.1258 |
25 - 49 | $2.1711 |
50 - 249 | $1.2473 |
250 - 499 | $1.1595 |
500 - 999 | $1.1102 |
1000 + | $1.061 |
Plug Style | Hollow |
---|---|
Fitting Style | Push Fit |
Full Material | Ethylene Propylene Diene Monomer |
Colour | Black |
Minimum Taper Diameter | 33 mm |
Minimum Taper Diameter | 1.300 in |
Maximum Taper Diameter | 41 mm |
Maximum Taper Diameter | 1.614 in |
Overall Height | 25.4 mm |
Overall Height | 1.000 in |
Temperature Range | 218.3 °C |
Temperature Range | 425 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue