Menu Search

T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - Keyed Alike

This item has a Handle Type of with a style
Item code:

111200100

62 In stock
Loading...
SKU price information
Quantity Unit price
1 - 9 $15.25
10 + $11.86
Standard pack: 1

Order in multiple of 1

Total price:

$15.25

1 x $15.25

Specifications

Imperial
Metric
SKU attributes
Color Black
Material Nylon

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us