Menu Search

T-Handle Latch - Handle Length - 111.0 mm | 4.37 in ; ; ; Key Type - No Key

This item has a Handle Type of with a style
Item code:

111120000

50 In stock
Loading...
SKU price information
Quantity Unit price
1 - 9 $15.92
10 + $12.39
Standard pack: 1

Order in multiple of 1

Total price:

$15.92

1 x $15.92

Specifications

Imperial
Metric
SKU attributes
Color Black
Finish Black Powder-Coated
Material Die Cast Zinc Alloy

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us