Quantity | Unit price |
---|---|
1 - 49 | $1.9226 |
50 - 999 | $0.9416 |
1000 - 1999 | $0.471 |
2000 - 4999 | $0.2997 |
5000 - 9999 | $0.2135 |
10000 - 29999 | $0.1711 |
30000 + | $0.162 |
Compatible Hole Diameter | 19.1 mm |
---|---|
Compatible Hole Diameter | 0.750 in |
Hole Diameter | 19.1 mm |
Hole Diameter | 0.750 in |
Inside Diameter | 15.9 mm |
Inside Diameter | 0.625 in |
Overall Diameter | 22.2 mm |
Overall Diameter | 0.875 in |
Overall Height | 5.6 mm |
Overall Height | 0.219 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Colour | Black |
Full Material | Flexible Polyvinyl Chloride |
Material | PVC |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue