Quantity | Unit price |
---|---|
1 - 49 | $1.9709 |
50 - 499 | $0.9624 |
500 - 999 | $0.482 |
1000 - 1999 | $0.3049 |
2000 - 3999 | $0.2188 |
4000 - 11999 | $0.1741 |
12000 - 19999 | $0.1664 |
20000 - 27999 | $0.1558 |
28000 + | $0.147 |
Compatible Hole Diameter | 11.1 mm |
---|---|
Compatible Hole Diameter | 0.438 in |
Hole Diameter | 11.1 mm |
Hole Diameter | 0.438 in |
Inside Diameter | 8 mm |
Inside Diameter | 0.313 in |
Overall Diameter | 15.9 mm |
Overall Diameter | 0.625 in |
Overall Height | 8 mm |
Overall Height | 0.313 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.094 in |
Colour | Black |
Full Material | SBR |
Material | Rubber |
Type | Hole Grommet |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue