Menu Search

Rubber Grommet Edging

In stock

Made from Black Thermo Plastic Elastomer (TPE), our Rubber Grommet Edging is supplied in rolls that can be cut to your required length.

Grommet Edge Trim is a type of flexible grommet strip that prevents wires and cables from chafing against sharp edges.

The unserrated rubber grommet locks onto thick panels, protecting them from damage.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Compatible Panel Thickness Range View
$183.05 - $374.44 39 In stock
RG-1 $177.49 - $363.12 14 In stock
RG-3 $185.74 - $379.99 70 In stock
Grommet Strip - Minimum Compatible Panel Thickness - 2.3 mm | 0.091 in; Maximum Compatible Panel Thickness - 2.4 mm | 0.093 in; TPE; Black

RG-2

Price Range
$374.44 - $183.05

Stock Levels
39 In stock
Attributes
  • Channel Height
    0.375 in
  • Inside Width
    0.591 in
  • Overall Height
    0.5 in
  • Overall Width
    0.291 in
  • Roll Length
    98.425 ft
Grommet Strip - Minimum Compatible Panel Thickness - 1.6 mm | 0.063 in; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in; TPE; Black

RG-1

Price Range
$363.12 - $177.49

Stock Levels
14 In stock
Attributes
  • Channel Height
    0.375 in
  • Inside Width
    0.031 in
  • Overall Height
    0.5 in
  • Overall Width
    0.264 in
  • Roll Length
    98.425 ft
Grommet Strip - Minimum Compatible Panel Thickness - 3.1 mm | 0.122 in; Maximum Compatible Panel Thickness - 3.2 mm | 0.125 in; TPE; Black

RG-3

Price Range
$379.99 - $185.74

Stock Levels
70 In stock
Attributes
  • Channel Height
    0.375 in
  • Inside Width
    0.091 in
  • Overall Height
    0.5 in
  • Overall Width
    0.323 in
  • Roll Length
    98.425 ft