Quantity | Unit price |
---|---|
1 - 999 | $1.2414 |
1000 - 2499 | $0.5647 |
2500 - 4999 | $0.3952 |
5000 - 9999 | $0.2271 |
10000 - 19999 | $0.2135 |
20000 - 24999 | $0.203 |
25000 + | $0.1922 |
Compatible Cable Diameter | 6.1 mm |
---|---|
Compatible Cable Diameter | 0.24 in |
Compatible Hole Diameter | 7.6 mm |
Compatible Hole Diameter | 0.299 in |
Colour | Black |
Material | PVC |
Type | 1 |
Head Diameter | 14.2 mm |
Head Diameter | 0.559 in |
Panel Thickness | 4.0 mm |
Panel Thickness | 0.157 in |
Sleeve Length | 31.8 mm |
Sleeve Length | 1.252 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue