Quantity | Unit price |
---|---|
1000 - 9999 | $0.6702 |
10000 - 24999 | $0.6093 |
25000 + | $0.5584 |
Compatible Fuse Diameter | 5.0 mm |
---|---|
Compatible Fuse Diameter | 0.197 in |
Compatible Fuse Length | 20.0 mm |
Compatible Fuse Length | 0.787 in |
Maximum Operating Temperature | 130 °C |
Maximum Operating Temperature | 266 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 12.0 mm |
Overall Height | 0.472 in |
Overall Width | 24.2 mm |
Overall Width | 0.953 in |
Colour | Black |
Full Material | 25% Glass Filled Polyamide 6.6;Brass |
Material | PA;Brass |
Material Flammability Standard | UL94 V-0 |
Style | Holder |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue