Quantity | Unit price |
---|---|
1 - 699 | $2.7957 |
700 - 1399 | $1.3979 |
1400 - 6999 | $0.5593 |
7000 - 69999 | $0.2486 |
70000 - 139999 | $0.2368 |
140000 + | $0.2249 |
Inside Diameter | 9 mm |
---|---|
Inside Diameter | 0.354 in |
Inside Height | 25 mm |
Inside Height | 0.984 in |
Maximum Temperature | 95 °C |
Maximum Temperature | 203 °F |
Colour | Black |
Fitting Style | Push Fit |
Full Material | Thermo Plastic Rubber |
Material | TPR |
Temperature Range | 95 °C |
Temperature Range | 203 °F |
Type |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue