Menu Search

Fire Protection Sleeves

In stock

Fire Protection sleeves have excellent elasticity and are great for protecting or bundling hoses, tubes and cables in a variety of hostile environments. We have two styles of Firesleeve. Our basic Firesleeve that is assembled by sliding it over the end of the fitting or hose all the way until the hose assembly is covered, or our new style which has a hook and loop design that allows for easy installation and removal without having to disconnect the hose assembly. The insultation properties on both styles provide workers with effective protection against burns from hot hoses and reduces heat energy loss. They can withstand intense radiant heat and flame continuously up to 500 F or 3000 F for up to 30 seconds. They will immediately shed splash and can withstand repeated exposure to shed splash of molten steel, aluminum and glass.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
FPS1000 $297.32 - $322.66 257 In stock
1.000 in
$226.86 - $248.00 7 In stock
0.750 in
$524.17 - $570.66 36 In stock
1.625 in
$1,168.10 - $1,270.97 10 In stock
3.750 in
$143.72 - $157.81 75 In stock
0.500 in
$711.58 - $774.98 10 In stock
2.250 in
FPS0375 $123.99 - $135.27 10 In stock
0.375 in
$109.91 - $119.77 6 In stock
0.313 in
$414.26 - $450.90 27 In stock
1.375 in
$891.94 - $970.84 3 In stock
2.750 in
$455.13 - $496.00 9 In stock
1.500 in
$387.48 - $421.31 246 In stock
1.250 in
$1,022.96 - $1,113.17 6 In stock
3.000 in
$1,070.89 - $1,166.70 10 In stock
3.250 in
$164.85 - $180.36 19 In stock
0.625 in
$774.98 - $842.60 10 In stock
2.375 in
$1,183.61 - $1,287.88 9 In stock
4.000 in
$248.00 - $270.55 86 In stock
0.875 in
$1,118.79 - $1,218.83 10 In stock
3.375 in
$90.20 - $98.64 13 In stock
0.250 in
  • of 3
Fire Protection Sleeve - Inside Diameter - 25.4 mm | 1.000 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1000

Price Range
$322.66 - $297.32

Stock Levels
257 In stock
Attributes
  • Inside Diameter
    1.000 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 19.1 mm | 0.750 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0750

Price Range
$248.00 - $226.86

Stock Levels
7 In stock
Attributes
  • Inside Diameter
    0.750 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 41.3 mm | 1.625 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1625

Price Range
$570.66 - $524.17

Stock Levels
36 In stock
Attributes
  • Inside Diameter
    1.625 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 95.3 mm | 3.750 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3750

Price Range
$1,270.97 - $1,168.10

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    3.750 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 12.7 mm | 0.500 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0500

Price Range
$157.81 - $143.72

Stock Levels
75 In stock
Attributes
  • Inside Diameter
    0.500 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 57.2 mm | 2.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2250

Price Range
$774.98 - $711.58

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    2.250 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 9.5 mm | 0.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0375

Price Range
$135.27 - $123.99

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    0.375 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 8 mm | 0.313 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0313

Price Range
$119.77 - $109.91

Stock Levels
6 In stock
Attributes
  • Inside Diameter
    0.313 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 34.9 mm | 1.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1375

Price Range
$450.90 - $414.26

Stock Levels
27 In stock
Attributes
  • Inside Diameter
    1.375 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 69.9 mm | 2.750 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2750

Price Range
$970.84 - $891.94

Stock Levels
3 In stock
Attributes
  • Inside Diameter
    2.750 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 38.1 mm | 1.500 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1500

Price Range
$496.00 - $455.13

Stock Levels
9 In stock
Attributes
  • Inside Diameter
    1.500 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 31.8 mm | 1.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS1250

Price Range
$421.31 - $387.48

Stock Levels
246 In stock
Attributes
  • Inside Diameter
    1.250 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 76.2 mm | 3.000 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3000

Price Range
$1,113.17 - $1,022.96

Stock Levels
6 In stock
Attributes
  • Inside Diameter
    3.000 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 82.6 mm | 3.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3250

Price Range
$1,166.70 - $1,070.89

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    3.250 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 15.9 mm | 0.625 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0625

Price Range
$180.36 - $164.85

Stock Levels
19 In stock
Attributes
  • Inside Diameter
    0.625 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 60.3 mm | 2.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS2375

Price Range
$842.60 - $774.98

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    2.375 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 101.6 mm | 4.000 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS4000

Price Range
$1,287.88 - $1,183.61

Stock Levels
9 In stock
Attributes
  • Inside Diameter
    4.000 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 22.2 mm | 0.875 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0875

Price Range
$270.55 - $248.00

Stock Levels
86 In stock
Attributes
  • Inside Diameter
    0.875 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 85.7 mm | 3.375 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS3375

Price Range
$1,218.83 - $1,118.79

Stock Levels
10 In stock
Attributes
  • Inside Diameter
    3.375 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass
Fire Protection Sleeve - Inside Diameter - 6.4 mm | 0.250 in ; Roll Length - 15.2 m | 50 ft ; Operating Temperature Range - 260 °C | 500 °F

FPS0250

Price Range
$98.64 - $90.20

Stock Levels
13 In stock
Attributes
  • Inside Diameter
    0.250 in
  • Roll Length
    50 ft
  • Color
    Red
  • Full Material
    Iron Oxide Silicone Rubber;Knitted High Bulk Glass Fibre
  • Inner Material
    Fiberglass