Quantity | Unit price |
---|---|
500 - 4999 | $0.1211 |
5000 - 9999 | $0.109 |
10000 - 24999 | $0.0981 |
25000 + | $0.0883 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Material | Nylon |
Washer Type | Standard Washer |
Type | 6 |
Washer Shape | Round |
Outside Diameter | 17.3 mm |
Outside Diameter | 0.683 in |
Inside Diameter | 6.6 mm |
Inside Diameter | 0.260 in |
Thickness | 4.6 mm |
Thickness | 0.180 in |
Compatible Thread Sizes (All) | 1/4 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue