The Fiber Management range supports many low profile fiber reels for spooling excess fiber onto a PCB board. Some reels can be broken apart to form a controlled bend around a 90 or 180 degree turn. The Fiber Reels are board mountable using standoff EFA04 27 ASS and stackable using Stacking Pillar EFA04 53 ASS
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Radius | Mounting Method | Overall Height | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
EFA04-04-ASS | $4.4829 - $5.0327 | 100 In stock |
25.0 mm
|
Adhesive
|
0.157 in
4.0 mm
|
||||||
EFA04-23-001 | $6.3043 - $7.1639 | 200 In stock |
40.0 mm
|
Screw
|
0.252 in
6.4 mm
|
||||||
EFA04-21-001 | $4.203 - $5.2536 | 3100 In stock |
25.0 mm
|
Screw
|
0.252 in
6.4 mm
|
||||||
$5.744 - $6.5272 | 1900 In stock |
30.0 mm
|
Adhesive
|
0.154 in
3.9 mm
|
|||||||
EFA04-14-001 | $5.8841 - $6.5254 | 300 In stock |
30.0 mm
|
Screw
|
0.488 in
12.4 mm
|
||||||
EFA04-14-ASS | $6.6124 - $7.3726 | In production |
30.0 mm
|
Adhesive
|
0.488 in
12.4 mm
|
||||||
$7.2569 - $8.2464 | In production |
35.0 mm
|
Screw
|
0.315 in
8.0 mm
|
|||||||
EFA04-21-ASS | $6.2762 - $6.902 | 400 In stock |
25.0 mm
|
Adhesive
|
0.252 in
6.4 mm
|
||||||
EFA04-04-001 | $3.6146 - $4.0839 | 400 In stock |
25.0 mm
|
Screw
|
0.157 in
4.0 mm
|
||||||
EFA04-10-001 | $4.8473 - $5.5082 | 100 In stock |
30.0 mm
|
Screw
|
0.154 in
3.9 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue