Menu Search

Fiber Reel Standoff

In stock

Fibre Reel Standoff is designed to keep the cable reel clean, dry, and free from debris to ensure the integrity and safety of the cable during installation. It also helps to prevent tangling or twisting of the cable while it is being pulled or uncoiled, which can cause damage or break the cable.

The reel snaps onto the top of the standoff holding it in place. Used in applications for manufacturing, and medical.

  • Material: Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-0

Please Note: It comes with an SRHR-3555 mounting rivet for attachment to the bottom of the board.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
EFA04-27-ASS $3.4731 - $3.7891 550 In stock
Fiber Reel Accessory - Standoff ; 10.0 mm | 0.394 in Includes Mounting Rivet ; UL94 V-0 ; Nylon 6/6

EFA04-27-ASS

Price Range
$3.7891 - $3.4731

Stock Levels
550 In stock
Attributes
  • Spacer Length
    0.551 in
  • Color
    Black
  • Full Material
    Nylon 6/6
  • Includes
    Mounting Rivet
  • Material
    Nylon