Quantity | Unit price |
---|---|
500 - 999 | $0.1065 |
1000 - 4999 | $0.0959 |
5000 - 9999 | $0.0863 |
10000 + | $0.0777 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Eye Inside Diameter | 6.4 mm |
---|---|
Eye Inside Diameter | 6.4 mm |
Overall Length | 31.8 mm |
Overall Length | 1.250 in |
Thread Length | 15.9 mm |
Thread Length | 0.625 in |
Thread Size | 6-32 |
Colour | Natural |
Material | Nylon |
Full Material | Polyamide 6.6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue