
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - 8.0 mm Square ; Latch Material - Nylon
Quarter-Turn Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These Easy-Fixing latches are key operated with a driver tool cylinder and come in Nylon Black. Replaces Item No.(s): Essentra 551518
Specifications
Imperial
|
|
---|---|
Cam Length | 1.772 in |
Compatible Door Thickness Range | 2.0 mm |
Grip Length | 0.886 in |
Head Diameter | 1.102 in |
Head Height | 0.197 in |
See all specs and customize |
Pricing and options
Order in multiple of 1
Quantity | Unit price |
---|---|
1 - 11 | $4.64 |
12 + | $3.97 |
Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.
Specifications
Cam Length | 1.772 in |
---|---|
Compatible Door Thickness Range | 2.0 mm |
Grip Length | 0.886 in |
Head Diameter | 1.102 in |
Head Height | 0.197 in |
Housing Height | 0.728 in |
Maximum Compatible Door Thickness | 2.0 mm |
Cam Material | Nylon |
Color | Black |
Handle Type | Driver Tool Operated |
Key Type | 8.0 mm Square |
Latch Material | Nylon |
Mounting Orientation | Universal |