Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Different ; Latch Material - Die Cast Zinc Alloy

Item code: 063123233 30 In stock

Replaces Item No.(s): Essentra 493376

Specifications

Specifications

Imperial
Metric
Cam Length 1.772 in
Grip Length 0.945 in
Housing Height 0.787 in
Cam Material Steel Zinc-Plated
Color Black
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 11 $12.21
12 + $10.49
Standard pack: 1

Order in multiple of 1

Total price:

$12.21

1 x $12.21

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Cam Length 1.772 in
Grip Length 0.945 in
Housing Height 0.787 in
Cam Material Steel Zinc-Plated
Color Black
Finish Black Powder-Coated
Handle Type Key Operated
Includes Two keys supplied with each latch
Key Type Keyed Different
Latch Material Die Cast Zinc Alloy
Latch Style Cam Latch
Mounting Orientation Universal

Related products

Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type -...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Dif...
Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Keyed Different ; Latch Material - Die ...