Menu Search

Key Latch - Cam Length - 45.0 mm | 1.772 in ; Key Type - Master Key System ; Latch Material - Die Cast Zinc Alloy

Item code: 063120437

100 In stock
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam (pawl) that is secured by engaging the frame or keeper on the back side. These latches come with standard key locking technology and come Zinc Alloy with Black Powder Coated finish. Replaces Item No.(s): Essentra 493386
Print page
SKU price information
Quantity Unit price
1 - 11 $14.11
12 + $12.15
Standard pack: 1

Order in multiple of 1

Total price:

$14.11

1 x $14.11

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Cam Length 1.772 in
Grip Length 0.728 in
Housing Height 0.787 in
Color Black
Finish Black Powder-Coated
Handle Type Key Operated
Includes Two keys supplied with each latch
Key Type Master Key System
Latch Style Cam Latch
Mounting Orientation Universal