Menu Search

Compression Cam Latch - Maximum Grip - 58.0 mm | 2.283 in ; Key Type:Key CH751 ; Mounting Orientation:Universal

Item code: 3404120701

25 In stock
These adjustable compression latches come with a Wing Knob design. The added compression allows for a more secure seal where IP/NEMA performance is required. This also allows for improved insulation against noise and vibration conditions. These Compression Latches offer a driver key cylinder and come in zinc alloy with a Black Powder Coated finish. Replaces Item No.(s): Essentra 498397
Print page
SKU price information
Quantity Unit price
1 - 5 $23.07
6 + $19.86
Standard pack: 1

Order in multiple of 1

Total price:

$23.07

1 x $23.07

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Grip Range 1.614 - 2.283 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 2.283 in
Maximum Panel Thickness 0.709 in
Minimum Grip 1.614 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in