Compression Cam Latch - Maximum Grip - 38.0 mm | 1.496 in ; Key Type:Key CH751 ; Mounting Orientation:Universal

Item code: 3403120734 In production

Replaces Item No.(s): Essentra 498375

Specifications

Specifications

Imperial
Metric
Grip Range 1.496 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 1.496 in
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 5 $22.17
6 + $18.98
Standard pack: 1

Order in multiple of 1

Total price:

$22.17

1 x $22.17

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Grip Range 1.496 in
Head Height 0.984 in
Housing Height 1.26 in
Maximum Compression 0.236 in
Maximum Grip 1.496 in
Maximum Panel Thickness 0.709 in
Overall Handle Width 2.205 in
Panel Thickness Range 0.709 in