Item code:
3081223247
Quantity | Unit price |
---|---|
1 - 4 | $18.43 |
5 + | $15.34 |
For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day
Handle Length | 110.0 mm |
---|---|
Handle Length | 4.331 in |
Handle Width | 35.0 mm |
Handle Width | 35.0 mm |
Head Height | 12.0 mm |
Head Height | 0.472 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Color | Black |
Finish | Black Powder-Coated |
Handle Type | Swinghandle Key Opperated |
Key Type | Keyed Different |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Swinghandle Latch |
Mounting Orientation | Universal |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue