Swing Handle - Handle Length - 110.0 mm | 4.331 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Die Cast Zinc Alloy ; Handle Type - Swinghandle Key Opperated

Item code: 3081223234 In production

Replaces Item No.(s): Essentra 493406

Specifications

Specifications

Imperial
Metric
Handle Length 4.331 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Color Black
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 4 $18.43
5 + $15.34
Standard pack: 1

Order in multiple of 1

Total price:

$18.43

1 x $18.43

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Handle Length 4.331 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Color Black
Finish Black Powder-Coated
Handle Type Swinghandle Key Opperated
Key Type Keyed Different
Latch Material Die Cast Zinc Alloy
Latch Style Swinghandle Latch
Mounting Orientation Universal