Swing Handle - Handle Length - 160.0 mm | 6.299 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Key Operated

Item code: 208203247 In production

Lift-and-Turn Cam Latches consist of a low profile handle that stows away when not in use; they offer a 90-degree rotation and are simple to install using either a bracket or a snap-in fastener. The swing handles also consist of a slam action spring-loaded handle and can be used either indoors or outdoors; they are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press. Replaces Item No.(s): Essentra 493405

Specifications

Specifications

Imperial
Metric
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Color Black
See all specs and customize

Pricing and options

Standard pack: 1

Order in multiple of 1

SKU price information
Quantity Unit price
1 - 4 $17.76
5 + $14.78
Standard pack: 1

Order in multiple of 1

Total price:

$17.76

1 x $17.76

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Handle Length 6.299 in
Handle Width 35.0 mm
Head Height 0.472 in
Housing Height 0.728 in
Color Black
Finish Black Polyamide
Handle Type Key Operated
Includes Two keys supplied with each latch
Key Type Keyed Different
Latch Material Nylon
Latch Style Swinghandle Latch
Mounting Orientation Universal