Menu Search

Compression Cam Latch - Handle Length - 80.0 mm | 3.15 in ; Handle Width - 16.0 mm | 0.63 in ; Latch Material:Zinc Alloy ; Handle Type - Lift & Turn Latch

Item code: 17021201

21 In stock
Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use, they offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing. The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors, they are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press. Replaces Item No.(s): Essentra 551866
Print page
SKU price information
Quantity Unit price
1 - 5 $19.75
6 + $16.99
Standard pack: 1

Order in multiple of 1

Total price:

$19.75

1 x $19.75

Need a quote?

For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day


Specifications

Imperial
Metric
SKU attributes
Handle Length 3.15 in
Handle Width 16.0 mm
Head Height 1.22 in
Color Black
Finish Black Powder-Coated
Handle Type Lift & Turn Latch
Keying Keyless
Key Type No Key
Latch Material Die Cast Zinc Alloy
Latch Style Lift-and-turn Latch
Mounting Orientation Universal