Item code:
10811110547
Quantity | Unit price |
---|---|
1 - 5 | $43.91 |
6 + | $37.74 |
For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond in 24 hours or next business day
Handle Length | 160.0 mm |
---|---|
Handle Length | 6.299 in |
Handle Width | 35.0 mm |
Handle Width | 35.0 mm |
Head Height | 9.0 mm |
Head Height | 0.354 in |
Housing Height | 18.5 mm |
Housing Height | 0.728 in |
Color | Silver Appearance |
Finish | Chrome-Plated |
Handle Type | Swinghandle Key Opperated |
Includes | Two keys supplied with each latch |
Keying | N/A |
Key Type | Keyed Euro 5333 |
Latch Material | Die Cast Zinc Alloy |
Latch Style | Swing Handle Latch |
Mounting Orientation | Universal |
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue