Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built-in lock system to prevent accidental removal.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
132 results
Product SKUs information
Item Code Price range Availability Overall Length Cable Bundle Diameter Range Minimum Loop Tensile Strength Overall Width View
$0.2202 - $0.2753 3300 In stock
14.960 in
4.330 in
120 lbs
0.300 in
$0.1799 - $0.2243 2100 In stock
14.960 in
4.330 in
100 lbs
0.250 in
$0.1416 - $0.161 2000 In stock
8.580 in
2.010 in
120 lbs
0.300 in
CT073A $0.2652 - $0.3324 150500 In stock
17.720 in
5.240 in
120 lbs
0.310 in
$0.3262 - $0.3873 4400 In stock
24.020 in
7.28 in
175 lbs
0.350 in
$0.3045 - $0.347 In production
21.650 in
6.38 in
120 lbs
0.310 in
$0.1079 - $0.1351 5400 In stock
7.990 in
2.170 in
120 lbs
0.300 in
$0.1882 - $0.2345 In production
13.390 in
3.900 in
120 lbs
0.300 in
$0.1079 - $0.1351 2700 In stock
7.990 in
2.170 in
120 lbs
0.300 in
$0.1882 - $0.2345 14000 In stock
13.390 in
3.900 in
120 lbs
0.300 in
$0.3391 - $0.3991 3700 In stock
24.020 in
7.01 in
175 lbs
0.350 in
$0.4383 - $0.5218 800 In stock
30.000 in
9.29 in
175 lbs
0.350 in
$2.3642 - $2.8125 In production
59.060 in
18.27 in
175 lbs
0.350 in
$0.4383 - $0.5218 4200 In stock
30.000 in
9.29 in
175 lbs
0.350 in
$0.1257 - $0.1571 8200 In stock
9.450 in
2.600 in
120 lbs
0.300 in
$0.3385 - $0.4241 4300 In stock
21.650 in
6.54 in
175 lbs
0.310 in
$0.5279 - $0.6278 100 In stock
31.970 in
9.69 in
175 lbs
0.350 in
$0.3385 - $0.4241 3200 In stock
21.650 in
6.54 in
175 lbs
0.310 in
CT079A $0.5279 - $0.6278 300 In stock
31.970 in
9.69 in
175 lbs
0.350 in
$0.0283 - $0.039 341000 In stock
5.910 in
1.480 in
40 lbs
0.140 in
  • of 7
Standard Cable Tie - 110 mm | 4.330 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 380 mm | 14.960 in

CT072A

Price Range
$0.2753 - $0.2202

Stock Levels
3300 In stock
Attributes
  • Cable Bundle Diameter Range
    4.330 in
  • Maximum Cable Bundle Diameter
    4.330 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    14.960 in
  • Overall Width
    0.300 in
Standard Cable Tie - 110 mm | 4.330 in ; Overall Width 6.4 mm | 0.250 in ; Overall Length 380 mm | 14.960 in

CT071B

Price Range
$0.2243 - $0.1799

Stock Levels
2100 In stock
Attributes
  • Cable Bundle Diameter Range
    4.330 in
  • Maximum Cable Bundle Diameter
    4.330 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    14.960 in
  • Overall Width
    0.250 in
Standard Cable Tie - 51.1 mm | 2.010 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 217.9 mm | 8.580 in

WITA-120S-D

Price Range
$0.161 - $0.1416

Stock Levels
2000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.010 in
  • Maximum Cable Bundle Diameter
    2.010 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    8.580 in
  • Overall Width
    0.300 in
Standard Cable Tie - 133.1 mm | 5.240 in ; Overall Width 7.9 mm | 0.310 in ; Overall Length 450.1 mm | 17.720 in

CT073A

Price Range
$0.3324 - $0.2652

Stock Levels
150500 In stock
Attributes
  • Cable Bundle Diameter Range
    5.240 in
  • Maximum Cable Bundle Diameter
    5.240 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    17.720 in
  • Overall Width
    0.310 in
Standard Cable Tie - 184.9 mm | 7.28 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 610.1 mm | 24.020 in

CT075B

Price Range
$0.3873 - $0.3262

Stock Levels
4400 In stock
Attributes
  • Cable Bundle Diameter Range
    7.28 in
  • Maximum Cable Bundle Diameter
    7.28 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    24.020 in
  • Overall Width
    0.350 in
Standard Cable Tie - 162.1 mm | 6.38 in ; Overall Width 7.9 mm | 0.310 in ; Overall Length 549.9 mm | 21.650 in

WITA-120L-D

Price Range
$0.347 - $0.3045

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    6.38 in
  • Maximum Cable Bundle Diameter
    6.38 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    21.650 in
  • Overall Width
    0.310 in
Standard Cable Tie - 55.1 mm | 2.170 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 202.9 mm | 7.990 in

CT066B

Price Range
$0.1351 - $0.1079

Stock Levels
5400 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.300 in
Standard Cable Tie - 99.1 mm | 3.900 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 340.1 mm | 13.390 in

CT070B

Price Range
$0.2345 - $0.1882

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    3.900 in
  • Maximum Cable Bundle Diameter
    3.900 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    13.390 in
  • Overall Width
    0.300 in
Standard Cable Tie - 55.1 mm | 2.170 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 202.9 mm | 7.990 in

CT066A

Price Range
$0.1351 - $0.1079

Stock Levels
2700 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.300 in
Standard Cable Tie - 99.1 mm | 3.900 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 340.1 mm | 13.390 in

CT070A

Price Range
$0.2345 - $0.1882

Stock Levels
14000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.900 in
  • Maximum Cable Bundle Diameter
    3.900 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    13.390 in
  • Overall Width
    0.300 in
Standard Cable Tie - 178.1 mm | 7.01 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 610.1 mm | 24.020 in

WITA-175R-L

Price Range
$0.3991 - $0.3391

Stock Levels
3700 In stock
Attributes
  • Cable Bundle Diameter Range
    7.01 in
  • Maximum Cable Bundle Diameter
    7.01 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    24.020 in
  • Overall Width
    0.350 in
Standard Cable Tie - 236 mm | 9.29 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 762 mm | 30.000 in

CT078B

Price Range
$0.5218 - $0.4383

Stock Levels
800 In stock
Attributes
  • Cable Bundle Diameter Range
    9.29 in
  • Maximum Cable Bundle Diameter
    9.29 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    30.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 464.1 mm | 18.27 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 1500.1 mm | 59.060 in

CT084B

Price Range
$2.8125 - $2.3642

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    18.27 in
  • Maximum Cable Bundle Diameter
    18.27 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    59.060 in
  • Overall Width
    0.350 in
Standard Cable Tie - 236 mm | 9.29 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 762 mm | 30.000 in

CT078A

Price Range
$0.5218 - $0.4383

Stock Levels
4200 In stock
Attributes
  • Cable Bundle Diameter Range
    9.29 in
  • Maximum Cable Bundle Diameter
    9.29 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    30.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 66 mm | 2.600 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 240 mm | 9.450 in

CT067B

Price Range
$0.1571 - $0.1257

Stock Levels
8200 In stock
Attributes
  • Cable Bundle Diameter Range
    2.600 in
  • Maximum Cable Bundle Diameter
    2.600 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    9.450 in
  • Overall Width
    0.300 in
Standard Cable Tie - 166.1 mm | 6.54 in ; Overall Width 7.9 mm | 0.310 in ; Overall Length 549.9 mm | 21.650 in

CT074B

Price Range
$0.4241 - $0.3385

Stock Levels
4300 In stock
Attributes
  • Cable Bundle Diameter Range
    6.54 in
  • Maximum Cable Bundle Diameter
    6.54 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    21.650 in
  • Overall Width
    0.310 in
Standard Cable Tie - 246.1 mm | 9.69 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 812 mm | 31.970 in

CT079B

Price Range
$0.6278 - $0.5279

Stock Levels
100 In stock
Attributes
  • Cable Bundle Diameter Range
    9.69 in
  • Maximum Cable Bundle Diameter
    9.69 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    31.970 in
  • Overall Width
    0.350 in
Standard Cable Tie - 166.1 mm | 6.54 in ; Overall Width 7.9 mm | 0.310 in ; Overall Length 549.9 mm | 21.650 in

CT074A

Price Range
$0.4241 - $0.3385

Stock Levels
3200 In stock
Attributes
  • Cable Bundle Diameter Range
    6.54 in
  • Maximum Cable Bundle Diameter
    6.54 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    21.650 in
  • Overall Width
    0.310 in
Standard Cable Tie - 246.1 mm | 9.69 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 812 mm | 31.970 in

CT079A

Price Range
$0.6278 - $0.5279

Stock Levels
300 In stock
Attributes
  • Cable Bundle Diameter Range
    9.69 in
  • Maximum Cable Bundle Diameter
    9.69 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    31.970 in
  • Overall Width
    0.350 in
Standard Cable Tie - 37.6 mm | 1.480 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 150.1 mm | 5.910 in

WITA-40R-M

Price Range
$0.039 - $0.0283

Stock Levels
341000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.480 in
  • Maximum Cable Bundle Diameter
    1.480 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    5.910 in
  • Overall Width
    0.140 in
Standard Cable Tie - 113 mm | 4.450 in ; Overall Width 7.9 mm | 0.310 in ; Overall Length 400.1 mm | 15.750 in

WITA-120R-D

Price Range
$0.2192 - $0.1841

Stock Levels
5500 In stock
Attributes
  • Cable Bundle Diameter Range
    4.450 in
  • Maximum Cable Bundle Diameter
    4.450 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    15.750 in
  • Overall Width
    0.310 in
Standard Cable Tie - 110 mm | 4.330 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 380 mm | 14.960 in

CT072B

Price Range
$0.2753 - $0.2202

Stock Levels
3100 In stock
Attributes
  • Cable Bundle Diameter Range
    4.330 in
  • Maximum Cable Bundle Diameter
    4.330 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    14.960 in
  • Overall Width
    0.300 in
Standard Cable Tie - 66 mm | 2.600 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 240 mm | 9.450 in

CT067A

Price Range
$0.1571 - $0.1257

Stock Levels
21400 In stock
Attributes
  • Cable Bundle Diameter Range
    2.600 in
  • Maximum Cable Bundle Diameter
    2.600 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    9.450 in
  • Overall Width
    0.300 in
Standard Cable Tie - 78 mm | 3.070 in ; Overall Width 7.6 mm | 0.299 in ; Overall Length 279.4 mm | 11.000 in

CT068B

Price Range
$0.1798 - $0.1435

Stock Levels
3000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.070 in
  • Maximum Cable Bundle Diameter
    3.070 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    11.020 in
  • Overall Width
    0.299 in
Standard Cable Tie - 133.1 mm | 5.240 in ; Overall Width 7.9 mm | 0.310 in ; Overall Length 450.1 mm | 17.720 in

CT073B

Price Range
$0.3324 - $0.2652

Stock Levels
11900 In stock
Attributes
  • Cable Bundle Diameter Range
    5.240 in
  • Maximum Cable Bundle Diameter
    5.240 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    17.720 in
  • Overall Width
    0.310 in
Standard Cable Tie - 78 mm | 3.070 in ; Overall Width 7.6 mm | 0.299 in ; Overall Length 279.4 mm | 11.000 in

CT068A

Price Range
$0.1798 - $0.1435

Stock Levels
9300 In stock
Attributes
  • Cable Bundle Diameter Range
    3.070 in
  • Maximum Cable Bundle Diameter
    3.070 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    11.020 in
  • Overall Width
    0.299 in
Standard Cable Tie - 270 mm | 10.630 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 913.9 mm | 35.980 in

CT080B

Price Range
$0.7949 - $0.6686

Stock Levels
13200 In stock
Attributes
  • Cable Bundle Diameter Range
    10.630 in
  • Maximum Cable Bundle Diameter
    10.630 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    35.980 in
  • Overall Width
    0.350 in
Standard Cable Tie - 184.9 mm | 7.28 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 610.1 mm | 24.020 in

CT075A

Price Range
$0.3873 - $0.3262

Stock Levels
8200 In stock
Attributes
  • Cable Bundle Diameter Range
    7.28 in
  • Maximum Cable Bundle Diameter
    7.28 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    24.020 in
  • Overall Width
    0.350 in
Standard Cable Tie - 110 mm | 4.330 in ; Overall Width 6.4 mm | 0.250 in ; Overall Length 380 mm | 14.960 in

CT071A

Price Range
$0.2243 - $0.1799

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    4.330 in
  • Maximum Cable Bundle Diameter
    4.330 in
  • Minimum Loop Tensile Strength
    100 lbs
  • Overall Length
    14.960 in
  • Overall Width
    0.250 in
Standard Cable Tie - 38.1 mm | 1.500 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 150.1 mm | 5.910 in

CT065B

Price Range
$0.1077 - $0.0862

Stock Levels
9600 In stock
Attributes
  • Cable Bundle Diameter Range
    1.500 in
  • Maximum Cable Bundle Diameter
    1.500 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    5.910 in
  • Overall Width
    0.300 in
Standard Cable Tie - 87.9 mm | 3.460 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 300 mm | 11.810 in

CT069B

Price Range
$0.1971 - $0.1576

Stock Levels
2000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.460 in
  • Maximum Cable Bundle Diameter
    3.460 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    11.810 in
  • Overall Width
    0.300 in
Standard Cable Tie - 38.1 mm | 1.500 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 150.1 mm | 5.910 in

CT065A

Price Range
$0.1077 - $0.0862

Stock Levels
39100 In stock
Attributes
  • Cable Bundle Diameter Range
    1.500 in
  • Maximum Cable Bundle Diameter
    1.500 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    5.910 in
  • Overall Width
    0.300 in
Standard Cable Tie - 87.9 mm | 3.460 in ; Overall Width 7.6 mm | 0.300 in ; Overall Length 300 mm | 11.810 in

CT069A

Price Range
$0.1971 - $0.1576

Stock Levels
101600 In stock
Attributes
  • Cable Bundle Diameter Range
    3.460 in
  • Maximum Cable Bundle Diameter
    3.460 in
  • Minimum Loop Tensile Strength
    120 lbs
  • Overall Length
    11.810 in
  • Overall Width
    0.300 in
Standard Cable Tie - 277.1 mm | 10.910 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 914.4 mm | 36.000 in

WITA-175L-Q

Price Range
$0.8633 - $0.782

Stock Levels
250 In stock
Attributes
  • Cable Bundle Diameter Range
    10.910 in
  • Maximum Cable Bundle Diameter
    10.910 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    36.000 in
  • Overall Width
    0.350 in
Standard Cable Tie - 210.1 mm | 8.27 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 685 mm | 26.970 in

CT076B

Price Range
$0.4484 - $0.3793

Stock Levels
2000 In stock
Attributes
  • Cable Bundle Diameter Range
    8.27 in
  • Maximum Cable Bundle Diameter
    8.27 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    26.970 in
  • Overall Width
    0.350 in
Standard Cable Tie - 359.9 mm | 14.170 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 1167.9 mm | 45.980 in

CT081B

Price Range
$1.4145 - $1.1924

Stock Levels
1100 In stock
Attributes
  • Cable Bundle Diameter Range
    14.170 in
  • Maximum Cable Bundle Diameter
    14.170 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    45.980 in
  • Overall Width
    0.350 in
Standard Cable Tie - 210.1 mm | 8.27 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 685 mm | 26.970 in

CT076A

Price Range
$0.4484 - $0.3793

Stock Levels
1900 In stock
Attributes
  • Cable Bundle Diameter Range
    8.27 in
  • Maximum Cable Bundle Diameter
    8.27 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    26.970 in
  • Overall Width
    0.350 in
Standard Cable Tie - 37.1 mm | 1.460 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 150.1 mm | 5.910 in

WITA-18L-M

Price Range
$0.0245 - $0.0197

Stock Levels
414000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.460 in
  • Maximum Cable Bundle Diameter
    1.460 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    5.910 in
  • Overall Width
    0.100 in
Standard Cable Tie - 116.1 mm | 4.570 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 400.1 mm | 15.750 in

WITA-18X-M

Price Range
$0.0488 - $0.0488

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    4.570 in
  • Maximum Cable Bundle Diameter
    4.570 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    15.750 in
  • Overall Width
    0.100 in
Standard Cable Tie - 30 mm | 1.180 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 119.9 mm | 4.720 in

CT004B

Price Range
$0.0264 - $0.0173

Stock Levels
48100 In stock
Attributes
  • Cable Bundle Diameter Range
    1.180 in
  • Maximum Cable Bundle Diameter
    1.180 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.720 in
  • Overall Width
    0.100 in
Standard Cable Tie - 18 mm | 0.710 in ; Overall Width 2.3 mm | 0.090 in ; Overall Length 74.9 mm | 2.950 in

CT001A

Price Range
$0.0158 - $0.0103

Stock Levels
158800 In stock
Attributes
  • Cable Bundle Diameter Range
    0.710 in
  • Maximum Cable Bundle Diameter
    0.710 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    2.950 in
  • Overall Width
    0.090 in
Standard Cable Tie - 35.1 mm | 1.380 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 142 mm | 5.590 in

CT005A

Price Range
$0.0323 - $0.0211

Stock Levels
61300 In stock
Attributes
  • Cable Bundle Diameter Range
    1.380 in
  • Maximum Cable Bundle Diameter
    1.380 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    5.590 in
  • Overall Width
    0.100 in
Standard Cable Tie - 140 mm | 5.510 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 480.1 mm | 18.900 in

CTHD004B

Price Range
$0.7298 - $0.585

Stock Levels
80600 In stock
Attributes
  • Cable Bundle Diameter Range
    5.510 in
  • Maximum Cable Bundle Diameter
    5.510 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    18.900 in
  • Overall Width
    0.500 in
Standard Cable Tie - 317 mm | 12.480 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 1030 mm | 40.550 in

CTHD009B

Price Range
$1.7425 - $1.3961

Stock Levels
100 In stock
Attributes
  • Cable Bundle Diameter Range
    12.480 in
  • Maximum Cable Bundle Diameter
    12.480 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    40.550 in
  • Overall Width
    0.500 in
Standard Cable Tie - 225 mm | 8.860 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 730 mm | 28.740 in

CTHD007A

Price Range
$1.1252 - $0.9009

Stock Levels
1100 In stock
Attributes
  • Cable Bundle Diameter Range
    8.86 in
  • Maximum Cable Bundle Diameter
    8.86 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    28.740 in
  • Overall Width
    0.500 in
Standard Cable Tie - 39.9 mm | 1.570 in ; Overall Width 3.3 mm | 0.130 in ; Overall Length 202.9 mm | 7.990 in

CT011A

Price Range
$0.0425 - $0.0319

Stock Levels
55500 In stock
Attributes
  • Cable Bundle Diameter Range
    1.570 in
  • Maximum Cable Bundle Diameter
    1.570 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.130 in
Standard Cable Tie - 53.3 mm | 2.100 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 205 mm | 8.070 in

WITA-40XL-M

Price Range
$0.4507 - $0.098

Stock Levels
646000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.100 in
  • Maximum Cable Bundle Diameter
    2.100 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    8.070 in
  • Overall Width
    0.140 in
Standard Cable Tie - 55.1 mm | 2.170 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 202.9 mm | 7.990 in

CT012C

Price Range
$0.0446 - $0.0332

Stock Levels
706300 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.140 in
Standard Cable Tie - 96 mm | 3.780 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 329.9 mm | 12.990 in

CT016B

Price Range
$0.0927 - $0.0697

Stock Levels
9400 In stock
Attributes
  • Cable Bundle Diameter Range
    3.780 in
  • Maximum Cable Bundle Diameter
    3.780 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    12.990 in
  • Overall Width
    0.140 in
Standard Cable Tie - 39.9 mm | 1.570 in ; Overall Width 3.3 mm | 0.130 in ; Overall Length 142 mm | 5.590 in

CT009A

Price Range
$0.0315 - $0.0237

Stock Levels
676300 In stock
Attributes
  • Cable Bundle Diameter Range
    1.570 in
  • Maximum Cable Bundle Diameter
    1.570 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    5.590 in
  • Overall Width
    0.130 in
Standard Cable Tie - 78 mm | 3.070 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 266.7 mm | 10.500 in

CT014A

Price Range
$0.0617 - $0.0496

Stock Levels
15000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.070 in
  • Maximum Cable Bundle Diameter
    3.070 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    10.430 in
  • Overall Width
    0.140 in
Standard Cable Tie - 49 mm | 1.930 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 180.1 mm | 7.090 in

CT020A

Price Range
$0.0496 - $0.0369

Stock Levels
20200 In stock
Attributes
  • Cable Bundle Diameter Range
    1.930 in
  • Maximum Cable Bundle Diameter
    1.930 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    7.090 in
  • Overall Width
    0.140 in
Standard Cable Tie - 38.6 mm | 1.520 in ; Overall Width 4.6 mm | 0.180 in ; Overall Length 160 mm | 6.300 in

WITA-50S-M

Price Range
$0.0485 - $0.0352

Stock Levels
14000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.520 in
  • Maximum Cable Bundle Diameter
    1.520 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    6.300 in
  • Overall Width
    0.180 in
Standard Cable Tie - 55.1 mm | 2.170 in ; Overall Width 4.6 mm | 0.180 in ; Overall Length 202.9 mm | 7.990 in

CT022B

Price Range
$0.0666 - $0.0501

Stock Levels
199900 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.180 in
Standard Cable Tie - 88.9 mm | 3.500 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 311.2 mm | 12.250 in

CT026B

Price Range
$0.104 - $0.0779

Stock Levels
4000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.500 in
  • Maximum Cable Bundle Diameter
    3.500 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    12.200 in
  • Overall Width
    0.190 in
Standard Cable Tie - 130 mm | 5.120 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 450.1 mm | 17.720 in

CT030B

Price Range
$0.2141 - $0.1709

Stock Levels
4700 In stock
Attributes
  • Cable Bundle Diameter Range
    5.120 in
  • Maximum Cable Bundle Diameter
    5.120 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    17.720 in
  • Overall Width
    0.190 in
Standard Cable Tie - 41.9 mm | 1.650 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 160 mm | 6.300 in

CT019A

Price Range
$0.0491 - $0.0368

Stock Levels
25400 In stock
Attributes
  • Cable Bundle Diameter Range
    1.650 in
  • Maximum Cable Bundle Diameter
    1.650 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    6.300 in
  • Overall Width
    0.190 in
Standard Cable Tie - 81 mm | 3.190 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 279.9 mm | 11.020 in

CT024A

Price Range
$0.099 - $0.0743

Stock Levels
28100 In stock
Attributes
  • Cable Bundle Diameter Range
    3.190 in
  • Maximum Cable Bundle Diameter
    3.190 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.020 in
  • Overall Width
    0.190 in
Standard Cable Tie - 116.1 mm | 4.570 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 385.1 mm | 15.160 in

CT028A

Price Range
$0.1192 - $0.0953

Stock Levels
130900 In stock
Attributes
  • Cable Bundle Diameter Range
    4.570 in
  • Maximum Cable Bundle Diameter
    4.570 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    15.160 in
  • Overall Width
    0.190 in
Standard Cable Tie - 166.1 mm | 6.54 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 549.9 mm | 21.650 in

CT033A

Price Range
$0.267 - $0.2141

Stock Levels
400 In stock
Attributes
  • Cable Bundle Diameter Range
    6.54 in
  • Maximum Cable Bundle Diameter
    6.54 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    21.650 in
  • Overall Width
    0.190 in
Standard Cable Tie - 54.1 mm | 2.130 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 199.9 mm | 7.870 in

WITA-18V-M

Price Range
$0.0376 - $0.0319

Stock Levels
263000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.130 in
  • Maximum Cable Bundle Diameter
    2.130 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    7.870 in
  • Overall Width
    0.100 in
Standard Cable Tie - 24.9 mm | 0.980 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 100.1 mm | 3.940 in

CT003E

Price Range
$0.0176 - $0.0116

Stock Levels
1222700 In stock
Attributes
  • Cable Bundle Diameter Range
    0.980 in
  • Maximum Cable Bundle Diameter
    0.980 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    3.940 in
  • Overall Width
    0.100 in
Standard Cable Tie - 30 mm | 1.180 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 119.9 mm | 4.720 in

CT004A

Price Range
$0.0264 - $0.0173

Stock Levels
57100 In stock
Attributes
  • Cable Bundle Diameter Range
    1.180 in
  • Maximum Cable Bundle Diameter
    1.180 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.720 in
  • Overall Width
    0.100 in
Standard Cable Tie - 80 mm | 3.150 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 279.9 mm | 11.020 in

CTHD002B

Price Range
$0.5057 - $0.4037

Stock Levels
59100 In stock
Attributes
  • Cable Bundle Diameter Range
    3.150 in
  • Maximum Cable Bundle Diameter
    3.150 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    11.020 in
  • Overall Width
    0.500 in
Standard Cable Tie - 267 mm | 10.510 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 880.1 mm | 34.650 in

CTHD008B

Price Range
$1.5753 - $1.2596

Stock Levels
1300 In stock
Attributes
  • Cable Bundle Diameter Range
    10.510 in
  • Maximum Cable Bundle Diameter
    10.510 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    34.650 in
  • Overall Width
    0.500 in
Standard Cable Tie - 166.1 mm | 6.54 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 549.9 mm | 21.650 in

CTHD005A

Price Range
$0.7889 - $0.6319

Stock Levels
9900 In stock
Attributes
  • Cable Bundle Diameter Range
    6.54 in
  • Maximum Cable Bundle Diameter
    6.54 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    21.650 in
  • Overall Width
    0.500 in
Standard Cable Tie - 39.9 mm | 1.570 in ; Overall Width 3.3 mm | 0.130 in ; Overall Length 202.9 mm | 7.990 in

CT011B

Price Range
$0.0425 - $0.0319

Stock Levels
19900 In stock
Attributes
  • Cable Bundle Diameter Range
    1.570 in
  • Maximum Cable Bundle Diameter
    1.570 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.130 in
Standard Cable Tie - 83.1 mm | 3.270 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 300 mm | 11.810 in

WITA-40VL-M

Price Range
$0.0647 - $0.0468

Stock Levels
34000 In stock
Attributes
  • Cable Bundle Diameter Range
    3.270 in
  • Maximum Cable Bundle Diameter
    3.270 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    11.810 in
  • Overall Width
    0.140 in
Standard Cable Tie - 39.1 mm | 1.540 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 150.1 mm | 5.910 in

CT010B

Price Range
$0.0319 - $0.0245

Stock Levels
89500 In stock
Attributes
  • Cable Bundle Diameter Range
    1.540 in
  • Maximum Cable Bundle Diameter
    1.540 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    5.910 in
  • Overall Width
    0.140 in
Standard Cable Tie - 464.1 mm | 18.27 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 1500.1 mm | 59.060 in

CT084A

Price Range
$2.8125 - $2.3642

Stock Levels
800 In stock
Attributes
  • Cable Bundle Diameter Range
    18.27 in
  • Maximum Cable Bundle Diameter
    18.27 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    59.060 in
  • Overall Width
    0.350 in
Standard Cable Tie - 55.1 mm | 2.170 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 202.9 mm | 7.990 in

CT007B

Price Range
$0.0411 - $0.028

Stock Levels
65900 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.100 in
Standard Cable Tie - 359.9 mm | 14.170 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 1167.9 mm | 45.980 in

CT081A

Price Range
$1.4145 - $1.1924

Stock Levels
1600 In stock
Attributes
  • Cable Bundle Diameter Range
    14.170 in
  • Maximum Cable Bundle Diameter
    14.170 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    45.980 in
  • Overall Width
    0.350 in
Standard Cable Tie - 22.1 mm | 0.870 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 97.8 mm | 3.850 in

WITA-18SF-M

Price Range
$0.0193 - $0.0155

Stock Levels
349000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.870 in
  • Maximum Cable Bundle Diameter
    0.870 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    3.850 in
  • Overall Width
    0.100 in
Standard Cable Tie - 23.1 mm | 0.910 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 96 mm | 3.780 in

CT002B

Price Range
$0.0176 - $0.0116

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    0.910 in
  • Maximum Cable Bundle Diameter
    0.910 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    3.780 in
  • Overall Width
    0.100 in
Standard Cable Tie - 43.9 mm | 1.730 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 165.1 mm | 6.500 in

CT006B

Price Range
$0.0377 - $0.0244

Stock Levels
500400 In stock
Attributes
  • Cable Bundle Diameter Range
    1.730 in
  • Maximum Cable Bundle Diameter
    1.730 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    6.500 in
  • Overall Width
    0.100 in
Standard Cable Tie - 24.9 mm | 0.980 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 100.1 mm | 3.940 in

CT003A

Price Range
$0.0176 - $0.0116

Stock Levels
238500 In stock
Attributes
  • Cable Bundle Diameter Range
    0.980 in
  • Maximum Cable Bundle Diameter
    0.980 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    3.940 in
  • Overall Width
    0.100 in
Standard Cable Tie - 55.1 mm | 2.170 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 202.9 mm | 7.990 in

CT007A

Price Range
$0.0411 - $0.028

Stock Levels
269100 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.100 in
Standard Cable Tie - 225 mm | 8.86 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 730 mm | 28.740 in

CTHD007B

Price Range
$1.1252 - $0.9009

Stock Levels
6400 In stock
Attributes
  • Cable Bundle Diameter Range
    8.86 in
  • Maximum Cable Bundle Diameter
    8.86 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    28.740 in
  • Overall Width
    0.500 in
Standard Cable Tie - 317 mm | 12.480 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 1030 mm | 40.550 in

CTHD009A

Price Range
$1.7425 - $1.3961

Stock Levels
600 In stock
Attributes
  • Cable Bundle Diameter Range
    12.480 in
  • Maximum Cable Bundle Diameter
    12.480 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    40.550 in
  • Overall Width
    0.500 in
Standard Cable Tie - 55.1 mm | 2.170 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 202.9 mm | 7.990 in

CT012A

Price Range
$0.0446 - $0.0332

Stock Levels
38400 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.140 in
Standard Cable Tie - 166.1 mm | 6.54 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 549.9 mm | 21.650 in

CT033B

Price Range
$0.267 - $0.2141

Stock Levels
1700 In stock
Attributes
  • Cable Bundle Diameter Range
    6.54 in
  • Maximum Cable Bundle Diameter
    6.54 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    21.650 in
  • Overall Width
    0.190 in
Standard Cable Tie - 270 mm | 10.630 in ; Overall Width 8.9 mm | 0.350 in ; Overall Length 913.9 mm | 35.980 in

CT080A

Price Range
$0.7949 - $0.6686

Stock Levels
43400 In stock
Attributes
  • Cable Bundle Diameter Range
    10.630 in
  • Maximum Cable Bundle Diameter
    10.630 in
  • Minimum Loop Tensile Strength
    175 lbs
  • Overall Length
    35.980 in
  • Overall Width
    0.350 in
Standard Cable Tie - 26.9 mm | 1.060 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 119.9 mm | 4.720 in

WITA-18R-M

Price Range
$0.0209 - $0.0162

Stock Levels
675000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.060 in
  • Maximum Cable Bundle Diameter
    1.060 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.720 in
  • Overall Width
    0.100 in
Standard Cable Tie - 18 mm | 0.710 in ; Overall Width 2.3 mm | 0.090 in ; Overall Length 74.9 mm | 2.950 in

CT001B

Price Range
$0.0158 - $0.0103

Stock Levels
522000 In stock
Attributes
  • Cable Bundle Diameter Range
    0.710 in
  • Maximum Cable Bundle Diameter
    0.710 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    2.950 in
  • Overall Width
    0.090 in
Standard Cable Tie - 35.1 mm | 1.380 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 142 mm | 5.590 in

CT005B

Price Range
$0.0323 - $0.0211

Stock Levels
42600 In stock
Attributes
  • Cable Bundle Diameter Range
    1.380 in
  • Maximum Cable Bundle Diameter
    1.380 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    5.590 in
  • Overall Width
    0.100 in
Standard Cable Tie - 23.1 mm | 0.910 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 96 mm | 3.780 in

CT002A

Price Range
$0.0176 - $0.0116

Stock Levels
93100 In stock
Attributes
  • Cable Bundle Diameter Range
    0.910 in
  • Maximum Cable Bundle Diameter
    0.910 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    3.780 in
  • Overall Width
    0.100 in
Standard Cable Tie - 43.9 mm | 1.730 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 165.1 mm | 6.500 in

CT006A

Price Range
$0.0377 - $0.0244

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    1.730 in
  • Maximum Cable Bundle Diameter
    1.730 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    6.500 in
  • Overall Width
    0.100 in
Standard Cable Tie - 166.1 mm | 6.54 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 549.9 mm | 21.650 in

CTHD005B

Price Range
$0.7889 - $0.6319

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    6.54 in
  • Maximum Cable Bundle Diameter
    6.54 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    21.650 in
  • Overall Width
    0.500 in
Standard Cable Tie - 80 mm | 3.150 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 279.9 mm | 11.020 in

CTHD002A

Price Range
$0.5057 - $0.4037

Stock Levels
2200 In stock
Attributes
  • Cable Bundle Diameter Range
    3.150 in
  • Maximum Cable Bundle Diameter
    3.150 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    11.020 in
  • Overall Width
    0.500 in
Standard Cable Tie - 267 mm | 10.510 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 880.1 mm | 34.650 in

CTHD008A

Price Range
$1.5753 - $1.2596

Stock Levels
1000 In stock
Attributes
  • Cable Bundle Diameter Range
    10.510 in
  • Maximum Cable Bundle Diameter
    10.510 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    34.650 in
  • Overall Width
    0.500 in
Standard Cable Tie - 52.1 mm | 2.050 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 199.9 mm | 7.870 in

WITA-40L-M

Price Range
$0.0421 - $0.0305

Stock Levels
91000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.050 in
  • Maximum Cable Bundle Diameter
    2.050 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    7.870 in
  • Overall Width
    0.140 in
Standard Cable Tie - 39.9 mm | 1.570 in ; Overall Width 3.3 mm | 0.130 in ; Overall Length 119.9 mm | 4.720 in

CT008B

Price Range
$0.0305 - $0.0227

Stock Levels
24700 In stock
Attributes
  • Cable Bundle Diameter Range
    1.570 in
  • Maximum Cable Bundle Diameter
    1.570 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    4.720 in
  • Overall Width
    0.130 in
Standard Cable Tie - 73.9 mm | 2.910 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 249.9 mm | 9.840 in

CT013B

Price Range
$0.0592 - $0.047

Stock Levels
24800 In stock
Attributes
  • Cable Bundle Diameter Range
    2.910 in
  • Maximum Cable Bundle Diameter
    2.910 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    9.840 in
  • Overall Width
    0.140 in
Standard Cable Tie - 102.1 mm | 4.020 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 368 mm | 14.490 in

CT017B

Price Range
$0.0986 - $0.0739

Stock Levels
12500 In stock
Attributes
  • Cable Bundle Diameter Range
    4.020 in
  • Maximum Cable Bundle Diameter
    4.020 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    14.490 in
  • Overall Width
    0.140 in
Standard Cable Tie - 39.1 mm | 1.540 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 150.1 mm | 5.910 in

CT010A

Price Range
$0.0319 - $0.0245

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    1.540 in
  • Maximum Cable Bundle Diameter
    1.540 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    5.910 in
  • Overall Width
    0.140 in
Standard Cable Tie - 85.1 mm | 3.350 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 292.1 mm | 11.500 in

CT015A

Price Range
$0.0628 - $0.047

Stock Levels
102700 In stock
Attributes
  • Cable Bundle Diameter Range
    3.350 in
  • Maximum Cable Bundle Diameter
    3.350 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    11.500 in
  • Overall Width
    0.140 in
Standard Cable Tie - 113 mm | 4.450 in ; Overall Width 4.6 mm | 0.180 in ; Overall Length 400.1 mm | 15.750 in

WITA-50L-M

Price Range
$0.0987 - $0.0825

Stock Levels
139000 In stock
Attributes
  • Cable Bundle Diameter Range
    4.450 in
  • Maximum Cable Bundle Diameter
    4.450 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    15.750 in
  • Overall Width
    0.180 in
Standard Cable Tie - 190 mm | 7.48 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 635 mm | 25.000 in

WITA-50XL-C

Price Range
$0.481 - $0.404

Stock Levels
4200 In stock
Attributes
  • Cable Bundle Diameter Range
    7.48 in
  • Maximum Cable Bundle Diameter
    7.48 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    25.000 in
  • Overall Width
    0.190 in
Standard Cable Tie - 73.9 mm | 2.910 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 249.9 mm | 9.840 in

CT023B

Price Range
$0.0747 - $0.056

Stock Levels
16800 In stock
Attributes
  • Cable Bundle Diameter Range
    2.910 in
  • Maximum Cable Bundle Diameter
    2.910 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    9.840 in
  • Overall Width
    0.190 in
Standard Cable Tie - 102.1 mm | 4.020 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 368 mm | 14.490 in

CT027B

Price Range
$0.1116 - $0.0892

Stock Levels
33100 In stock
Attributes
  • Cable Bundle Diameter Range
    4.020 in
  • Maximum Cable Bundle Diameter
    4.020 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    14.490 in
  • Overall Width
    0.190 in
Standard Cable Tie - 150.1 mm | 5.910 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 500.1 mm | 19.690 in

CT031B

Price Range
$0.2366 - $0.1891

Stock Levels
48400 In stock
Attributes
  • Cable Bundle Diameter Range
    5.910 in
  • Maximum Cable Bundle Diameter
    5.910 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    19.690 in
  • Overall Width
    0.190 in
Standard Cable Tie - 52.1 mm | 2.050 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 190 mm | 7.480 in

CT021A

Price Range
$0.0614 - $0.046

Stock Levels
96100 In stock
Attributes
  • Cable Bundle Diameter Range
    2.050 in
  • Maximum Cable Bundle Diameter
    2.050 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    7.480 in
  • Overall Width
    0.190 in
Standard Cable Tie - 85.1 mm | 3.350 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 300 mm | 11.810 in

CT025A

Price Range
$0.099 - $0.0743

Stock Levels
8800 In stock
Attributes
  • Cable Bundle Diameter Range
    3.350 in
  • Maximum Cable Bundle Diameter
    3.350 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.810 in
  • Overall Width
    0.190 in
Standard Cable Tie - 125 mm | 4.920 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 432.1 mm | 17.010 in

CT029A

Price Range
$0.1717 - $0.1374

Stock Levels
11900 In stock
Attributes
  • Cable Bundle Diameter Range
    4.920 in
  • Maximum Cable Bundle Diameter
    4.920 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    17.010 in
  • Overall Width
    0.190 in
Standard Cable Tie - 270 mm | 10.630 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 914.4 mm | 36.000 in

CT063A

Price Range
$0.4138 - $0.3302

Stock Levels
10500 In stock
Attributes
  • Cable Bundle Diameter Range
    10.630 in
  • Maximum Cable Bundle Diameter
    10.630 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    35.980 in
  • Overall Width
    0.190 in
Standard Cable Tie - 85.1 mm | 3.350 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 292.1 mm | 11.500 in

CT015B

Price Range
$0.0628 - $0.047

Stock Levels
20700 In stock
Attributes
  • Cable Bundle Diameter Range
    3.350 in
  • Maximum Cable Bundle Diameter
    3.350 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    11.500 in
  • Overall Width
    0.140 in
Standard Cable Tie - 39.9 mm | 1.570 in ; Overall Width 3.3 mm | 0.130 in ; Overall Length 119.9 mm | 4.720 in

CT008A

Price Range
$0.0305 - $0.0227

Stock Levels
2279900 In stock
Attributes
  • Cable Bundle Diameter Range
    1.570 in
  • Maximum Cable Bundle Diameter
    1.570 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    4.720 in
  • Overall Width
    0.130 in
Standard Cable Tie - 73.9 mm | 2.910 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 249.9 mm | 9.840 in

CT013A

Price Range
$0.0592 - $0.047

Stock Levels
19100 In stock
Attributes
  • Cable Bundle Diameter Range
    2.910 in
  • Maximum Cable Bundle Diameter
    2.910 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    9.840 in
  • Overall Width
    0.140 in
Standard Cable Tie - 102.1 mm | 4.020 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 368 mm | 14.490 in

CT017A

Price Range
$0.0986 - $0.0739

Stock Levels
41900 In stock
Attributes
  • Cable Bundle Diameter Range
    4.020 in
  • Maximum Cable Bundle Diameter
    4.020 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    14.490 in
  • Overall Width
    0.140 in
Standard Cable Tie - 49.5 mm | 1.950 in ; Overall Width 4.6 mm | 0.180 in ; Overall Length 200.7 mm | 7.900 in

WITA-50R-M

Price Range
$0.0574 - $0.0417

Stock Levels
152000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.950 in
  • Maximum Cable Bundle Diameter
    1.950 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    7.900 in
  • Overall Width
    0.180 in
Standard Cable Tie - 52.1 mm | 2.050 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 190 mm | 7.480 in

CT021B

Price Range
$0.0614 - $0.046

Stock Levels
31000 In stock
Attributes
  • Cable Bundle Diameter Range
    2.050 in
  • Maximum Cable Bundle Diameter
    2.050 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    7.480 in
  • Overall Width
    0.190 in
Standard Cable Tie - 85.1 mm | 3.350 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 300 mm | 11.810 in

CT025B

Price Range
$0.099 - $0.0743

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    3.350 in
  • Maximum Cable Bundle Diameter
    3.350 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.810 in
  • Overall Width
    0.190 in
Standard Cable Tie - 125 mm | 4.920 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 432.1 mm | 17.010 in

CT029B

Price Range
$0.1717 - $0.1374

Stock Levels
7500 In stock
Attributes
  • Cable Bundle Diameter Range
    4.920 in
  • Maximum Cable Bundle Diameter
    4.920 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    17.010 in
  • Overall Width
    0.190 in
Standard Cable Tie - 270 mm | 10.630 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 914.4 mm | 36.000 in

CT063B

Price Range
$0.4138 - $0.3302

Stock Levels
3000 In stock
Attributes
  • Cable Bundle Diameter Range
    10.630 in
  • Maximum Cable Bundle Diameter
    10.630 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    35.980 in
  • Overall Width
    0.190 in
Standard Cable Tie - 73.9 mm | 2.910 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 249.9 mm | 9.840 in

CT023A

Price Range
$0.0747 - $0.056

Stock Levels
17900 In stock
Attributes
  • Cable Bundle Diameter Range
    2.910 in
  • Maximum Cable Bundle Diameter
    2.910 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    9.840 in
  • Overall Width
    0.190 in
Standard Cable Tie - 102.1 mm | 4.020 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 368 mm | 14.490 in

CT027A

Price Range
$0.1116 - $0.0892

Stock Levels
70900 In stock
Attributes
  • Cable Bundle Diameter Range
    4.020 in
  • Maximum Cable Bundle Diameter
    4.020 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    14.490 in
  • Overall Width
    0.190 in
Standard Cable Tie - 150.1 mm | 5.910 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 500.1 mm | 19.690 in

CT031A

Price Range
$0.2366 - $0.1891

Stock Levels
12500 In stock
Attributes
  • Cable Bundle Diameter Range
    5.910 in
  • Maximum Cable Bundle Diameter
    5.910 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    19.690 in
  • Overall Width
    0.190 in
Standard Cable Tie - 49.5 mm | 1.950 in ; Overall Width 4.6 mm | 0.180 in ; Overall Length 200.7 mm | 7.900 in

WITA-50R-V0-M

Price Range
$0.1601 - $0.076

Stock Levels
33000 In stock
Attributes
  • Cable Bundle Diameter Range
    1.950 in
  • Maximum Cable Bundle Diameter
    1.950 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    7.900 in
  • Overall Width
    0.180 in
Standard Cable Tie - 140 mm | 5.510 in ; Overall Width 12.7 mm | 0.500 in ; Overall Length 480.1 mm | 18.900 in

CTHD004A

Price Range
$0.7298 - $0.585

Stock Levels
1400 In stock
Attributes
  • Cable Bundle Diameter Range
    5.510 in
  • Maximum Cable Bundle Diameter
    5.510 in
  • Minimum Loop Tensile Strength
    250 lbs
  • Overall Length
    18.900 in
  • Overall Width
    0.500 in
Standard Cable Tie - 37.6 mm | 1.480 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 150.1 mm | 5.910 in

WITA-40R-C

Price Range
$0.2013 - $0.047

Stock Levels
24900 In stock
Attributes
  • Cable Bundle Diameter Range
    1.480 in
  • Maximum Cable Bundle Diameter
    1.480 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    5.910 in
  • Overall Width
    0.140 in
Standard Cable Tie - 39.9 mm | 1.570 in ; Overall Width 3.3 mm | 0.130 in ; Overall Length 142 mm | 5.590 in

CT009B

Price Range
$0.0315 - $0.0237

Stock Levels
17300 In stock
Attributes
  • Cable Bundle Diameter Range
    1.570 in
  • Maximum Cable Bundle Diameter
    1.570 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    5.590 in
  • Overall Width
    0.130 in
Standard Cable Tie - 78 mm | 3.070 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 266.7 mm | 10.500 in

CT014B

Price Range
$0.0617 - $0.0496

Stock Levels
6900 In stock
Attributes
  • Cable Bundle Diameter Range
    3.070 in
  • Maximum Cable Bundle Diameter
    3.070 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    10.430 in
  • Overall Width
    0.140 in
Standard Cable Tie - 49 mm | 1.930 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 180.1 mm | 7.090 in

CT020B

Price Range
$0.0496 - $0.0369

Stock Levels
14200 In stock
Attributes
  • Cable Bundle Diameter Range
    1.930 in
  • Maximum Cable Bundle Diameter
    1.930 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    7.090 in
  • Overall Width
    0.140 in
Standard Cable Tie - 96 mm | 3.780 in ; Overall Width 3.6 mm | 0.140 in ; Overall Length 329.9 mm | 12.990 in

CT016A

Price Range
$0.0927 - $0.0697

Stock Levels
10600 In stock
Attributes
  • Cable Bundle Diameter Range
    3.780 in
  • Maximum Cable Bundle Diameter
    3.780 in
  • Minimum Loop Tensile Strength
    40 lbs
  • Overall Length
    12.990 in
  • Overall Width
    0.140 in
Standard Cable Tie - 77 mm | 3.030 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 279.9 mm | 11.020 in

WITA-50RL-M

Price Range
$0.085 - $0.0614

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    3.030 in
  • Maximum Cable Bundle Diameter
    3.030 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.020 in
  • Overall Width
    0.190 in
Standard Cable Tie - 41.9 mm | 1.650 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 160 mm | 6.300 in

CT019B

Price Range
$0.0491 - $0.0368

Stock Levels
9500 In stock
Attributes
  • Cable Bundle Diameter Range
    1.650 in
  • Maximum Cable Bundle Diameter
    1.650 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    6.300 in
  • Overall Width
    0.190 in
Standard Cable Tie - 81 mm | 3.190 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 279.9 mm | 11.020 in

CT024B

Price Range
$0.099 - $0.0743

Stock Levels
31600 In stock
Attributes
  • Cable Bundle Diameter Range
    3.190 in
  • Maximum Cable Bundle Diameter
    3.190 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    11.020 in
  • Overall Width
    0.190 in
Standard Cable Tie - 116.1 mm | 4.570 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 385.1 mm | 15.160 in

CT028B

Price Range
$0.1192 - $0.0953

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    4.570 in
  • Maximum Cable Bundle Diameter
    4.570 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    15.160 in
  • Overall Width
    0.190 in
Standard Cable Tie - 55.1 mm | 2.170 in ; Overall Width 4.6 mm | 0.180 in ; Overall Length 202.9 mm | 7.990 in

CT022A

Price Range
$0.0666 - $0.0501

Stock Levels
88500 In stock
Attributes
  • Cable Bundle Diameter Range
    2.170 in
  • Maximum Cable Bundle Diameter
    2.170 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    7.990 in
  • Overall Width
    0.180 in
Standard Cable Tie - 88.9 mm | 3.500 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 311.2 mm | 12.250 in

CT026A

Price Range
$0.104 - $0.0779

Stock Levels
25400 In stock
Attributes
  • Cable Bundle Diameter Range
    3.500 in
  • Maximum Cable Bundle Diameter
    3.500 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    12.200 in
  • Overall Width
    0.190 in
Standard Cable Tie - 130 mm | 5.120 in ; Overall Width 4.8 mm | 0.190 in ; Overall Length 450.1 mm | 17.720 in

CT030A

Price Range
$0.2141 - $0.1709

Stock Levels
6800 In stock
Attributes
  • Cable Bundle Diameter Range
    5.120 in
  • Maximum Cable Bundle Diameter
    5.120 in
  • Minimum Loop Tensile Strength
    50 lbs
  • Overall Length
    17.720 in
  • Overall Width
    0.190 in
Standard Cable Tie - 26.9 mm | 1.060 in ; Overall Width 2.5 mm | 0.100 in ; Overall Length 119.9 mm | 4.720 in

WITA-18R-V0-M

Price Range
$0.0592 - $0.0259

Stock Levels
In production
Attributes
  • Cable Bundle Diameter Range
    1.060 in
  • Maximum Cable Bundle Diameter
    1.060 in
  • Minimum Loop Tensile Strength
    18 lbs
  • Overall Length
    4.720 in
  • Overall Width
    0.100 in