Cable Tie Mount - Overall Height 18.8 mm | 0.74 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 17.1 mm | 0.673 in

Item code: 550259 100 In stock

"ERROR:#N/A"

Specifications

Specifications

Imperial
Metric
Cable Length 7.874 in
Cable Width 0.189 in
Compatible Cable Tie Width Range 0.142 - 0.189 in
Maximum Compatible Cable Tie Width 0.189 in
Maximum Panel Thickness 0.236 in
See all specs and customize
Add sample +
Print page

Pricing and options

Standard pack: 100

Order in multiple of 100

SKU price information
Quantity Unit price
1 - 499 $0.7187
500 - 999 $0.6461
1000 + $0.539
Standard pack: 100

Order in multiple of 100

Total price:

$0.72

1 x $0.7187

Need a quote? For large volumes and customized products, add to your cart and click request a quote, or email sales@essentracomponents.com and we will respond within 2 working days.

Specifications

Imperial
Metric
SKU attributes
Cable Length 7.874 in
Cable Width 0.189 in
Compatible Cable Tie Width Range 0.142 - 0.189 in
Maximum Compatible Cable Tie Width 0.189 in
Maximum Panel Thickness 0.236 in
Minimum Compatible Cable Tie Width 0.142 in
Minimum Panel Thickness 0.118 in
Overall Height 0.74 in
Overall Length 0.787 in
Overall Width 0.673 in
Panel Thickness Range 0.118 - 0.236 in
Color Black
Full Material Nylon 6/6
Grip Material 302 Stainless Steel
Material Nylon
Mounting Method Edge Mount
Special Features Cable Tie is Pre-Installed
Special Features (All) Cable Tie is Pre-Installed
Style 3

Useful Information